JAJSCS7A November 2016 – January 2019 TLV2314-Q1 , TLV314-Q1 , TLV4314-Q1
PRODUCTION DATA.
最小1.8V (±0.9V)、最大5.5V (±2.75V)の電圧で動作するよう最適化されており、工業用拡張温度範囲の-40℃~+125℃での動作が規定されています。
TLV314-Q1 (シングル)は、5ピンのSC70およびSOT-23パッケージで供給されます。TLV2314-Q1 (デュアル)は、8ピンのSOICおよびVSSOPパッケージで供給されます。クワッド・チャネルのTLV4314-Q1は、14ピンのTSSOPパッケージで供給されます。