JAJSMF1G April 2006 – July 2021 TLV320AIC3106
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TLV320AIC3106 includes a stereo audio DAC supporting sampling rates from 8 kHz to 96 kHz. Each channel of the stereo audio DAC consists of a digital audio processing block, a digital interpolation filter, multi-bit digital delta-sigma modulator, and an analog reconstruction filter. The DAC is designed to provide enhanced performance at low sampling rates through increased oversampling and image filtering, thereby keeping quantization noise generated within the delta-sigma modulator and signal images strongly suppressed within the audio band to beyond 20 kHz. This is realized by keeping the upsampled rate constant at 128 × fS(ref) and changing the oversampling ratio as the input sample rate is changed. For an fS(ref) of 48 kHz, the digital delta-sigma modulator always operates at a rate of 6.144 MHz. This ensures that quantization noise generated within the delta-sigma modulator stays low within the frequency band below 20 kHz at all sample rates. Similarly, for an fS(ref) rate of 44.1 kHz, the digital delta-sigma modulator always operates at a rate of 5.6448 MHz.
The following restrictions apply in the case when the PLL is powered down and double-rate audio mode is enabled in the DAC.
Allowed Q values = 4, 8, 9, 12, 16
Q values where equivalent fS(ref) can be achieved by turning on PLL
Q = 5, 6, 7 (set P = 5 / 6 / 7 and K = 16.0 and PLL enabled)
Q = 10, 14 (set P = 5, 7 and K = 8.0 and PLL enabled)