JAJSHF9E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AUDIO ADC(1)(2) | ||||||
Input signal level (0dB) | Single-ended, CM = 0.9V | 0.5 | VRMS | |||
Device Setup | 1kHz sine wave input , Single-ended Configuration
IN1_R to Right ADC and IN1_L to Left ADC, Rin = 20K, fs = 48kHz, AOSR = 128, MCLK = 256 x fs, PLL Disabled; AGC = OFF, Channel Gain = 0dB, Processing Block = PRB_R1, Power Tune = PTM_R4 |
|||||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | Inputs ac-shorted to ground | 80 | 93 | dB | |
IN2_R, IN3_R routed to Right ADC and ac-shorted to ground
IN2_L, IN3_L routed to Left ADC and ac-shorted to ground |
93 | |||||
DR | Dynamic range A-weighted(1)(2) | –60dB full-scale, 1-kHz input signal | 92 | dB | ||
THD+N | Total Harmonic Distortion plus Noise | –3 dB full-scale, 1-kHz input signal | –85 | –70 | dB | |
IN2_R, IN3_R routed to Right ADC
IN2_L, IN3_L routed to Left ADC –3dB full-scale, 1-kHz input signal |
–85 | |||||
AUDIO ADC | ||||||
Input signal level (0dB) | Single-ended, CM = 0.75V, AVDD = 1.5V | 0.375 | VRMS | |||
Device Setup | 1kHz sine wave input, Single-ended Configuration
IN1_R, IN2_R, IN3_R routed to Right ADC IN1_L, IN2_L, IN3_L routed to Left ADC Rin = 20kΩ, fs = 48kHz, AOSR = 128, MCLK = 256 x fs, PLL Disabled, AGC = OFF, Channel Gain = 0dB, Processing Block = PRB_R1 Power Tune = PTM_R4 |
|||||
SNR | Signal-to-noise ratio, A-weighted (1)(2) | Inputs ac-shorted to ground | 91 | dB | ||
DR | Dynamic range A-weighted(1)(2) | –60dB full-scale, 1-kHz input signal | 90 | dB | ||
THD+N | Total Harmonic Distortion plus Noise | –3dB full-scale, 1-kHz input signal | –80 | dB | ||
AUDIO ADC | ||||||
Input signal level (0dB) | Differential Input, CM = 0.9V | 10 | mV | |||
Device Setup | 1kHz sine wave input, Differential configuration
IN1_L and IN1_R routed to Right ADC IN2_L and IN2_R routed to Left ADC Rin = 10K, fs = 48kHz, AOSR = 128 MCLK = 256* fs PLL Disabled AGC = OFF, Channel Gain = 40dB Processing Block = PRB_R1, Power Tune = PTM_R4 |
|||||
ICN | Idle-Channel Noise, A-weighted(1)(2) | Inputs ac-shorted to ground, input referred noise | 2 | μVRMS | ||
AUDIO ADC | ||||||
Gain Error | 1kHz sine wave input , Single-ended configuration
Rin = 20kΩ fs = 48kHz, AOSR = 128, MCLK = 256 x fs, PLL Disabled AGC = OFF, Channel Gain = 0dB Processing Block = PRB_R1, Power Tune = PTM_R4, CM = 0.9V |
–0.05 | dB | |||
Input Channel Separation | 1kHz sine wave input at -3dBFS
Single-ended configuration IN1_L routed to Left ADC IN1_R routed to Right ADC, Rin = 20kΩ AGC = OFF, AOSR = 128, Channel Gain = 0dB, CM = 0.9V |
108 | dB | |||
Input Pin Crosstalk | 1kHz sine wave input at –3dBFS on IN2_L, IN2_L internally not routed.
IN1_L routed to Left ADC ac-coupled to ground |
115 | dB | |||
1kHz sine wave input at –3dBFS on IN2_R,
IN2_R internally not routed. IN1_R routed to Right ADC ac-coupled to ground |
||||||
Single-ended configuration Rin = 20kΩ,
AOSR = 128 Channel, Gain = 0dB, CM = 0.9V |
||||||
PSRR | 217Hz, 100mVpp signal on AVDD,
Single-ended configuration, Rin = 20kΩ, Channel Gain = 0dB; CM = 0.9V |
55 | dB | |||
ADC programmable gain amplifier gain | Single-Ended, Rin = 10kΩ, PGA gain set to 0dB | 0 | dB | |||
Single-Ended, Rin = 10kΩ, PGA gain set to 47.5dB | 47.5 | dB | ||||
Single-Ended, Rin = 20kΩ, PGA gain set to 0dB | –6 | dB | ||||
Single-Ended, Rin = 20kΩ, PGA gain set to 47.5dB | 41.5 | dB | ||||
Single-Ended, Rin = 40kΩ, PGA gain set to 0dB | –12 | dB | ||||
Single-Ended, Rin = 40kΩ, PGA gain set to 47.5dB | 35.5 | dB | ||||
ADC programmable gain amplifier step size | 1-kHz tone | 0.5 | dB |