JAJSHF9E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOW DROPOUT REGULATOR (AVdd) | ||||||
Output Voltage | LDOMode = 1, LDOIN > 1.95V | 1.67 | V | |||
LDOMode = 0, LDOIN > 2.0V | 1.72 | |||||
LDOMode = 2, LDOIN > 2.05V | 1.77 | |||||
Output Voltage Accuracy | ±2% | |||||
Load Regulation | Load current range 0 to 50mA | 15 | mV | |||
Line Regulation | Input Supply Range 1.9V to 3.6V | 5 | mV | |||
Decoupling Capacitor | 1 | μF | ||||
Bias Current | 60 | μA | ||||
LOW DROPOUT REGULATOR (DVdd) | ||||||
Output Voltage | LDOMode = 1, LDOIN > 1.95V | 1.67 | V | |||
LDOMode = 0, LDOIN > 2.0V | 1.72 | |||||
LDOMode = 2, LDOIN > 2.05V | 1.77 | |||||
Output Voltage Accuracy | ±%2 | |||||
Load Regulation | Load current range 0 to 50mA | 15 | mV | |||
Line Regulation | Input Supply Range 1.9V to 3.6V | 5 | mV | |||
Decoupling Capacitor | 1 | μF | ||||
Bias Current | 60 | μA |