JAJSHF9E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REFERENCE | ||||||
Reference Voltage Settings | CMMode = 0 (0.9V) | 0.9 | V | |||
CMMode = 1 (0.75V) | 0.75 | |||||
Reference Noise | CM = 0.9V, A-weighted, 20Hz to 20kHz bandwidth, Cref = 10μF | 1 | μVRfcMS | |||
Decoupling Capacitor | 1 | 10 | μF | |||
Bias Current | 120 | μA | ||||
Shutdown Current | ||||||
Device Setup | Coarse AVDD supply turned off, LDO_select held at ground, No external digital input is toggled | |||||
I(DVDD) | 0.9 | μA | ||||
I(AVDD) | <0.9 | μA | ||||
I(LDOIN) | <0.9 | μA | ||||
I(IOVDD) | 13 | nA |