JAJSHF9E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
The TLV320AIC3204 offers a range of processing blocks which implement various signal processing capabilities along with decimation filtering. These processing blocks give users the choice of how much and what type of signal processing they may use and which decimation filter is applied.
The choice between these processing blocks is part of the PowerTune strategy to balance power conservation and signal-processing flexibility. Less signal-processing capability reduces the power consumed by the device. Table 2 gives an overview of the available processing blocks and their properties. The Resource Class Column (RC) gives an approximate indication of power consumption.
The signal processing blocks available are:
The processing blocks are tuned for common cases and can achieve high anti-alias filtering or low group delay in combination with various signal processing effects such as audio effects and frequency shaping. The available first order IIR, BiQuad and FIR filters have fully user-programmable coefficients. The Resource Class Column (RC) gives an approximate indication of power consumption.
Processing Blocks | Channel | Decimation
Filter |
1st Order
IIR Available |
Number
BiQuads |
FIR | Required AOSR Value | Resource
Class |
---|---|---|---|---|---|---|---|
PRB_R1(1) | Stereo | A | Yes | 0 | No | 128,64 | 6 |
PRB_R2 | Stereo | A | Yes | 5 | No | 128,64 | 8 |
PRB_R3 | Stereo | A | Yes | 0 | 25-Tap | 128,64 | 8 |
PRB_R4 | Right | A | Yes | 0 | No | 128,64 | 3 |
PRB_R5 | Right | A | Yes | 5 | No | 128,64 | 4 |
PRB_R6 | Right | A | Yes | 0 | 25-Tap | 128,64 | 4 |
PRB_R7 | Stereo | B | Yes | 0 | No | 64 | 3 |
PRB_R8 | Stereo | B | Yes | 3 | No | 64 | 4 |
PRB_R9 | Stereo | B | Yes | 0 | 20-Tap | 64 | 4 |
PRB_R10 | Right | B | Yes | 0 | No | 64 | 2 |
PRB_R11 | Right | B | Yes | 3 | No | 64 | 2 |
PRB_R12 | Right | B | Yes | 0 | 20-Tap | 64 | 2 |
PRB_R13 | Stereo | C | Yes | 0 | No | 32 | 3 |
PRB_R14 | Stereo | C | Yes | 5 | No | 32 | 4 |
PRB_R15 | Stereo | C | Yes | 0 | 25-Tap | 32 | 4 |
PRB_R16 | Right | C | Yes | 0 | No | 32 | 2 |
PRB_R17 | Right | C | Yes | 5 | No | 32 | 2 |
PRB_R18 | Right | C | Yes | 0 | 25-Tap | 32 | 2 |
For more detailed information see the TLV320AIC3204 Application Reference Guide,SLAA557.