SLAS784A March 2012 – September 2015 TLV320AIC3212
PRODUCTION DATA.
The TLV320AIC3212 device is a flexible, highly-integrated, low-power, low-voltage stereo audio codec with digital microphone inputs and programmable outputs, PowerTune capabilities, selectable audio-processing blocks, fixed predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital audio interfaces. The device is intended for applications in mobile handsets, tablets, eBooks, portable navigation devices, portable media player, portable gaming systems, and portable computing. Available in a 4.81mm × 4.81mm 81-ball WCSP (YZF) Package, the device includes an extensive register-based control of power, input/output channel configuration, gains, effects, pin-multiplexing and clocks, allowing the codec to be precisely targeted to its application.
The TLV320AIC3212 consists of the following blocks:
The TLV320AIC3212 features PowerTune to trade power dissipation versus performance. This mechanism has many modes that can be selected at the time of device configuration.
Only a small number of digital pins are dedicated to a single function; whenever possible, the digital pins have a default function, and also can be reprogrammed to cover alternative functions for various applications.
The fixed-function pins are hardware-control pins RESET and SPI_SELECT pin. Depending on the state of SPI_SELECT, four pins SCL, SDA, GPO1, and GPI1 are configured for either I2C or SPI protocol. Only in I2C mode, GPI3 and GPI4 provide four possible I2C addresses for the TLV320AIC3212.
Other digital IO pins can be configured for various functions via register control.
Analog functions can also be configured to a large degree. For minimum power consumption, analog blocks are powered down by default. The blocks can be powered up with fine granularity according to the application needs.
The possible analog routings of analog input pins to ADCs and output amplifiers as well as the routing from DACs to output amplifiers can be seen in the Analog Routing Diagram.
Table 1 show the possible allocation of pins for specific functions.
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | ||
---|---|---|---|---|---|---|---|---|---|---|---|
PIN FUNCTION | MCLK1 | MCLK2 | WCLK1 | BCLK1 | DIN1 | DOUT1 | WCLK2 | BCLK2 | DIN2 | DOUT2 | |
A | INT1 Output | E | E | E | E | ||||||
B | INT2 Output | E | E | E | E | ||||||
C | SAR ADC Interrupt | E | E | E | E | ||||||
D | CLOCKOUT Output | E | E | E | E | ||||||
E | ADC_MOD_CLOCK Output | E | E | E | |||||||
F | Single DOUT for ASI1 | E, D | |||||||||
F | Single DOUT for ASI2 | E, D | |||||||||
F | Single DOUT for ASI3 | ||||||||||
I | General Purpose Output (via Reg) | E(4) | E | E | E | ||||||
F | Single DIN for ASI1 | E, D(3) | |||||||||
F | Single DIN for ASI2 | E, D | |||||||||
F | Single DIN for ASI3 | ||||||||||
J | Digital Mic Data | E | E | E | |||||||
K | Input to PLL_CLKIN | S(1), D | S | S(2) | S | S(2) | |||||
L | Input to ADC_CLKIN | S(1), D | S | S(2) | S(2) | ||||||
M | Input to DAC_CLKIN | S(1), D | S | S(2) | S(2) | ||||||
N | Input to CDIV_CLKIN | S(1), D | S | S | S | S | |||||
O | Input to LFR_CLKIN | S(1), D | S | S | S | S | S | ||||
P | Input to HF_CLK | S(1) | |||||||||
Q | Input to REF_1MHz_CLK | S(1) | |||||||||
R | General Purpose Input (via Reg) | E | E | E | E | ||||||
T | WCLK Output for ASI1 | E | |||||||||
U | WCLK Input for ASI1 | S, D | |||||||||
V | BCLK Output for ASI1 | E | |||||||||
W | BCLK Input for ASI1 | S(2), D | |||||||||
X | WCLK Output for ASI2 | E | |||||||||
Y | WCLK Input for ASI2 | S, D | |||||||||
Z | BCLK Output for ASI2 | E | |||||||||
AA | BCLK Input for ASI2 | S(2), D | |||||||||
BB | WCLK Output for ASI3 | ||||||||||
CC | WCLK Input for ASI3 | ||||||||||
DD | BCLK Output for ASI3 | ||||||||||
EE | BCLK Input for ASI3 |
11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
PIN FUNCTION | WCLK3 | BCLK3 | DIN3 | DOUT3 | GPIO1 | GPIO2 | GPO1/ MISO(4) |
GPI1/ SCLK(4) |
GPI2 | GPI3(5) | GPI4(5) | |
A | INT1 Output | E | E | E | ||||||||
B | INT2 Output | E | E | E | ||||||||
C | SAR ADC Interrupt | E | E | E | ||||||||
D | CLOCKOUT Output | E | E | E | ||||||||
E | ADC_MOD_CLOCK Output | E | E | E | ||||||||
F | Single DOUT for ASI1 | E | ||||||||||
F | Single DOUT for ASI2 | |||||||||||
F | Single DOUT for ASI3 | E, D | ||||||||||
I | General Purpose Output (via Reg) | E(3) | E | E | E | E | E | |||||
F | Single DIN for ASI1 | E | ||||||||||
F | Single DIN for ASI2 | |||||||||||
F | Single DIN for ASI3 | E, D | ||||||||||
J | Digital Mic Data | E | E | E | E | |||||||
K | Input to PLL_CLKIN | S(1) | S(1) | S(1) | S(1) | |||||||
L | Input to ADC_CLKIN | S(1) | S(1) | S(1) | S(1) | |||||||
M | Input to DAC_CLKIN | S(1) | S(1) | S(1) | S(1) | |||||||
N | Input to CDIV_CLKIN | S | S | |||||||||
O | Input to LFR_CLKIN | S | S | S | S | S | S | |||||
P | Input to HF_CLK | |||||||||||
Q | Input to REF_1MHz_CLK | |||||||||||
R | General Purpose Input (via Reg) | E | E | E | E | E | E | E | ||||
T | WCLK Output for ASI1 | E | E | |||||||||
U | WCLK Input for ASI1 | E | ||||||||||
V | BCLK Output for ASI1 | E | ||||||||||
W | BCLK Input for ASI1 | E | ||||||||||
X | WCLK Output for ASI2 | |||||||||||
Y | WCLK Input for ASI2 | |||||||||||
Z | BCLK Output for ASI2 | |||||||||||
AA | BCLK Input for ASI2 | |||||||||||
BB | WCLK Output for ASI3 | E | ||||||||||
CC | WCLK Input for ASI3 | S, D(2) | ||||||||||
DD | BCLK Output for ASI3 | E | ||||||||||
EE | BCLK Input for ASI3 | S, D | ||||||||||
FF | ADC BCLK Input for ASI1 | E | E | E | E | E | E | |||||
GG | ADC WCLK Input for ASI1 | E | E | E | E | E | E | |||||
HH | ADC BCLK Output for ASI1 | E | E | |||||||||
II | ADC WCLK Output for ASI1 | E | E | |||||||||
JJ | ADC BCLK Input for ASI2 | E | E | E | E | E | E | |||||
KK | ADC WCLK Input for ASI2 | E | E | E | E | E | E | |||||
LL | ADC BCLK Output for ASI2 | E | E | |||||||||
MM | ADC WCLK Output for ASI2 | E | E | |||||||||
NN | ADC BCLK Input for ASI3 | E | E | E | E | E | E | |||||
OO | ADC WCLK Input for ASI3 | E | E | E | E | E | E | |||||
PP | ADC BCLK Output for ASI3 | E | E | |||||||||
ADC WCLK Output for ASI3 | E | E |
The TLV320AIC3212 offers two analog-bypass modes. In either of the modes, an analog input signal can be routed from an analog input terminal to an amplifier driving an analog output terminal. Neither the ADC nor the DAC resources are required for such operation; this supports low-power operation during analog-bypass mode. In analog low-power bypass mode, line-level signals can be routed directly from the analog inputs IN1L to the left lineout amplifier (LOL) and IN1R to LOR. Additionally, line-level signals can be routed directly from these analog inputs to the differential receiver amplifier, which outputs on RECP and RECM.
The stereo headphone drivers on terminals HPL and HPR can drive loads with impedances down to 16 Ω in single-ended DC-coupled headphone configurations. An integral charge pump generates the negative supply required to operate the headphone drivers in dc-coupled mode, where the common mode of the output signal is made equal to the ground of the headphone load using a ground-sense circuit. Operation of headphone drivers in dc-coupled (ground centered mode) eliminates the need for large DC-blocking capacitors.
Alternatively the headphone amplifier can also be operated in a unipolar circuit configuration using DC blocking capacitors.
The headphone drivers are capable of driving a mixed combination of DAC signal, left and right ADC PGA signal, and LOL and LOR output signals by configuring B0_P1_R27-R29. The ADC PGA signals can be attenuated up to 36 dB before routing to headphone drivers by configuring B0_P1_R18 and B0_P1_R19. The line-output signals can be attenuated up to 78 dB before routing to headphone drivers by configuring B0_P1_R28 and B0_P1_R29. The level of the DAC signal can be controlled using the digital volume control of the DAC by configuring B0_P0_R64-R66. To control the output-voltage swing of headphone drivers, the headphone driver volume control provides a range of –6.0 dB to +14.0 dB(1) in steps of 1 dB. These can be configured by programming B0_P1_R27, B0_P1_R31, and B0_P1_R32. In addition, finer volume controls are also available when routing LOL or LOR to the headphone drivers by controlling B0_P1_R27-R28. These level controls are not meant to be used as dynamic volume control, but more to set output levels during initial device configuration. Register B0_P1_R9_D[6:5] allows the headphone output stage to be scaled to tradeoff power delivered vs quiescent power consumption.
Among the other advantages of the ground-centered connection is inherent freedom from turnon transients that can cause audible pops, sometimes at uncomfortable volumes.
The power supply hook up scheme for the ground centered configuration is shown in HVDD_18 terminal supplies the positive side of the headphone amplifier. CPVDD_18 terminal supplies the charge pump which in turn supplies the negative side of the headphone amplifier. Two capacitors are required for the charge pump circuit to work. These capacitors should be X7R rated.
The built in charge pump draws charge from the CPVDD_18 supply, and by switching the external capacitor between CPFCP and CPFCM, generates the negative voltage on VNEG terminal. The charge-pump circuit uses the principles of switched-capacitor charge conservation to generate the VNEG supply in a very efficient fashion.
To turn on the charge pump circuit when headphone drivers are powered, program B0_P1_R35_D[1:0] to 00. When the charge pump circuit is disabled, VNEG acts as a ground terminal, allowing unipolar configuration of the headphone amps. By default, the charge pump is disabled. The switching rate of the charge pump can be controlled by B0_P1_R33. Because the charge pump can demand significant inrush currents from the supply, it is important to have a capacitor connected in close proximity to the CPVDD_18 and CPVSS terminals of the device. At 500-kHz clock rate this requires approximately a 10-μF capacitor. The ESR and ESL of the capacitor must be low to allow fast switching currents.
The ground-centered mode of operation is enabled by configuring B0_P1_R31_D7 to 1. Note that the HPL and HPR gain settings are ganged in Ground-Cetered Mode of operation (B0_P1_R32_D7 = 1). The HPL and HPR gain settings cannot be ganged if using the Stereo Unipolar Configuration.
The device can be optimized for a specific output-power range. The charge pump and the headphone driver circuitry can be reduced in power so less overall power is consumed. The headphone driver power can be programmed in B0_P1_R9. The control of charge pump switching current is programmed in B0_P1_R34_D[4:2].
The TLV320AIC3212 offers an offset-correction scheme that is based on calibration during power up. This scheme minimizes the differences in DC voltage between HPVSS_SENSE and HPL/HPR outputs.
The offset calibration happens after the headphones are powered up in ground-centered configuration. All other headphone configurations like signal routings, gain settings, and mute removal must be configured before headphone power-up. Any change in these settings while the headphones are powered up may result in additional offsets and are best avoided.
The offset-calibration block has a few programmable parameters that the user must control. The user can either choose to calibrate the offset only for the selected input routing or all input configurations. The calibration data is stored in internal memory until the next hardware reset or until AVDDx power is removed.
Programming B0_P1_R34_D[1:0] as 10 causes the offset to be calibrated for the selected input mode. Programming B0_P1_R34_D[1:0] as “11” causes the offset to be calibrated for all possible configurations. All related blocks must be powered while doing offset correction.
Programming B0_P1_R34_D[1:0] as 00 (default) disables the offset correction block. While the offset is being calibrated, no signal should be applied to the headphone amplifier, that is the DAC should be kept muted and analog bypass routing should be kept at the highest attenuation.
There are four practical device setups for ground-centered operation , shown in Table 3:
AUDIO OUTPUT POWER | HIGH PERFORMANCE | LOW POWER CONSUMPTION | |||||
---|---|---|---|---|---|---|---|
16Ω | 32Ω | 600Ω | 16Ω | 32Ω | 600Ω | ||
High | SNR | 94 dB | 97 dB | 98 dB | 91 dB | 94 dB | 95 dB |
Output Power | 25 mW | 22 mW | 1.4mW | 24 mW | 23 mW | 1.5mW | |
Idle Power Consumption | 23 mW | 21 mW | 19mW | 20 mW | 15 mW | 12 mW | |
High-Output, High-Performance Setup | High-Output, Low-Power Setup | ||||||
Medium | SNR | 92.5 dB | 93 dB | 93.5 dB | 80.5 dB | 85.5 dB | 85.5 dB |
Output Power | 16 mW | 8.5 mW | 0.5 mW | 0.9 mW | 1.5mW | 0.1 mW | |
Idle Power Consumption | 14 mW | 12 mW | 9.7 mW | 8.0 mW | 6.6mW | 5.1 mW | |
Medium-Output, High-Performance Setup | Medium-Output, Low-Power Setup |
This setup describes the register programming necessary to configure the device for a combination of high audio output power and high performance. To achieve this combination the parameters must be programmed to the values in Table 4. For the full setup script, see .
PARAMETER | VALUE | PROGRAMMING |
---|---|---|
CM | 0.9 | B0_P1_R8_D2 = "0" |
PTM | PTM_P3 | B0_P1_R3_D[4:2] = "000", B0_P1_R4_D[4:2] = "000" |
Processing Block | 1 to 6,22,23,24 | B0_P0_R60_D[4:0] |
DAC OSR | 128 | B0_P0_R13 = 0x00, B0_P0_R14 = 0x80 |
HP sizing | 100 | B0_P1_R9_D[6:5] = "00" |
Gain | 5dB | B0_P1_R31 = 0x85, B0_P1_R32 = 0x85 |
DVDD | 1.8 | Apply 1.26 to 1.95V |
AVDDx_18, HVDD_18, CPVDD_18 | 1.8 | Apply 1.8 to 1.95V |
This setup describes the register programming necessary to configure the device for a combination of high audio output power and low power consumption. To achieve this combination the parameters must be programmed to the values in Table 5. For the full setup script, see .
PARAMETER | VALUE | PROGRAMMING |
---|---|---|
CM | 0.75 | B0_P1_R8_D2 = "1" |
PTM | PTM_P2 | B0_P1_R3_D[4:2] = "001", B0_P1_R4_D[4:2] = "001" |
Processing Block | 7 to 16 | B0_P0_R60_D[4:0] |
DAC OSR | 64 | B0_P0_R13 = 0x00, B0_P0_R14 = 0x40 |
HP sizing | 100 | B0_P1_R9_D[6:5] = "00" |
Gain | 12dB | B0_P1_R31 = 0x8c, B0_P1_R32 = 0x8c |
DVDD | 1.26 | Apply 1.26 to 1.95V |
AVDDx_18, HVDD_18, CPVDD_18 | 1.8 | Apply 1.5 to 1.95V |
This setup describes the register programming necessary to configure the device for a combination of medium audio output power and high performance. To achieve this combination the parameters must be programmed to the values in Table 6. For the full setup script, see .
PARAMETER | VALUE | PROGRAMMING |
---|---|---|
CM | 0.75 | B0_P1_R8_D2 = "1" |
PTM | PTM_P2 | B0_P1_R3_D[4:2] = "001", B0_P1_R4_D[4:2] = "001" |
Processing Block | 7 to 16 | B0_P0_R60_D[4:0] |
DAC OSR | 64 | B0_P0_R13 = 0x00, B0_P0_R14 = 0x40 |
HP sizing | 100 | B0_P1_R9_D[6:5] = "00" |
Gain | 7dB | B0_P1_R31 = 0x87, B0_P1_R32 = 0x87 |
DVDD | 1.26 | Apply 1.26 to 1.95V |
AVDDx_18, HVDD_18, CPVDD_18 | 1.5 | Apply 1.8 to 1.95V |
This setup describes the register programming necessary to configure the device for a combination of medium audio output power and lowest power consumption. To achieve this combination the parameters must be programmed to the values in Table 7. For the full setup script, see .
PARAMETER | VALUE | PROGRAMMING |
---|---|---|
CM | 0.75 | B0_P1_R8_D2 = "1" |
PTM | PTM_P1 | B0_P1_R3_D[4:2] = "010", B0_P1_R4_D[4:2] = "010" |
Processing Block | 26 | B0_P0_R60_D[4:0] = "1 1010" |
DAC OSR | 64 | B0_P0_R13 = 0x00, B0_P0_R14 = 0x40 |
HP sizing | 25 | B0_P1_R9_D[6:5] = "11" |
Gain | 10dB | B0_P1_R31 = 0x8a , B0_P1_R32 = 0x8a |
DVdd | 1.26 | Apply 1.26 to 1.95V |
AVDDx_18, HVDD_18, CPVDD_18 | 1.5 | Apply 1.5 to 1.95V |
The power supply hook up scheme for the unipolar configuration is shown in Figure 23. HVDD_18 terminal supplies the positive side of the headphone amplifier. The negative side is connected to ground potential (VNEG). It is recommended to connect the CPVDD_18 terminal to DVdd, although the charge pump must not be enabled while the device is connected in unipolar configuration.
The left and right DAC channels are routed to the corresponding left and right headphone amplifier. This configuration is also used to drive line-level loads. To enable cap-coupled mode, B0_P1_R31_D7 should be set to 0. Note that the recommended range for the HVDD_18 supply in cap-coupled mode (1.65 V - 3.6 V) is different than the recommended range for the default ground-centered configuration (1.5 V - 1.95 V). In cap-coupled mode only, the Headphone output common mode can be controlled by changing B0_P1_R8_D[4:3].
The TLV320AIC3212 headphone drivers also support pop-free operation in unipolar, ac-coupled configuration. Because the HPL and HPR are high-power drivers, pop can result due to sudden transient changes in the output drivers if care is not taken. The most critical care is required while using the drivers as stereo single-ended capacitively-coupled drivers as shown in Figure 23. The output drivers achieve pop-free power-up by using slow power-up modes. Conceptually, the circuit during power-up can be visualized as
The value of Rpop can be chosen by setting register B0_P1_R11_D[1:0].
B0_P1_R11_D[1:0] | Rpop VALUE |
---|---|
10 | 2 kΩ |
01 | 6 kΩ |
00 | 25 kΩ |
To minimize audible artifacts, two parameters can be adjusted to match application requirements. The voltage Vload across Rload at the beginning of slow charging should not be more than a few mV. At that time the voltage across Rload can be determined as:
For a typical Rload of 32 Ω, Rpop of 6 kΩ or 25 kΩ will deliver good results (see Table 8 for register settings).
According to the conceptual circuit in Figure 24, the voltage on PAD will exponentially settle to the output common-mode voltage based on the value of Rpop and Cc. Thus, the output drivers must be in slow power-up mode for time T, such that at the end of the slow power-on period, the voltage on Vpad is very close to the common-mode voltage. The TLV320AIC3212 allows the time T to be adjusted to allow for a wide range of Rload and Cc by programming B0_P1_R11_D[5:2]. For the time adjustments, the value of Cc is assumed to be 47μF. N=5 is expected to yield good results.
B0_P1_R11_D[5:2] | Slow Charging Time = N * RC_Time_Constant (for Rpop and Cc = 47μF) |
---|---|
0000 | N=0 |
0001 | N=0.5 |
0010 | N=0.625 |
0011 | N=0.75 |
0100 | N=0.875 |
0101 | N=1.0 |
0110 | N=2.0 |
0111 | N=3.0 |
1000 | N=4.0 |
1001 | N=5.0 (Typical Value) |
1010 | N=6.0 |
1011 | N=7.0 |
1100 | N=8.0 |
1101 | N=16 (Not valid for Rpop=25kΩ) |
1110 | N=24 (Not valid for Rpop=25kΩ) |
1111 | N=32 (Not valid for Rpop=25kΩ) |
Again, for example, for Rload=32 Ω, Cc=47 μF and common mode of 0.9 V, the number of time constants required for pop-free operation is 5 or 6. A higher or lower Cc value will require higher or lower value for N.
During the slow-charging period, no signal is routed to the output driver. Therefore, choosing a larger than necessary value of N results in a delay from power-up to signal at output. At the same time, choosing N to be smaller than the optimal value results in poor pop performance at power-up.
The signals being routed to headphone drivers (for example, DAC and IN) often have DC offsets due to less-than-ideal processing. As a result, when these signals are routed to output drivers, the offset voltage causes a pop. To improve the pop-performance in such situations, a feature is provided to soft-step the DC-offset. At the beginning of the signal routing, a high-value attenuation can be applied which can be progressively reduced in steps until the desired gain in the channel is reached. The time interval between each of these gain changes can be controlled by programming B0_P1_R11_D[7:6]. This gain soft-stepping is applied only during the initial routing of the signal to the output driver and not during subsequent gain changes.
B0_P1_R11_D[7:6] | SOFT-STEPPING STEP TIME DURING INITIAL SIGNAL ROUTING |
---|---|
00 | 0 ms (soft-stepping disabled) |
01 | 50ms |
10 | 100ms |
11 | 200ms |
It is recommended to use the following sequence for achieving optimal pop performance at power-up:
It is important to configure the Headphone Output driver depop control registers before powering up the headphone; these register contents should not be changed when the headphone drivers are powered up.
Before powering down the HPL and HPR drivers, it is recommended that user read back the flags in B0_P1_R63. For example. before powering down the HPL driver, ensure that bit B0_P1_R63_D7 = 1 and bit B0_P1_R64_D7 = 1 if LOL is routed to HPL and bit B0_P1_R65_D5 = 1 if the Left Mixer is routed to HPL. The output driver should be powered down only after a steady-state power-up condition has been achieved. This steady state power-up condition also must be satisfied for changing the HPL/R driver mute control (setting both B0_P1_R31_D[5:0] and B0_P1_R32_D[5:0] to "11 1001"), that is, muting and unmuting should be done after the gain and volume controls associated with routing to HPL/R finished soft-stepping.
In the differential configuration of HPL and HPR, when no coupling capacitor is used, the slow charging method for pop-free performance need not be used. In the differential load configuration for HPL and HPR, it is recommended to not use the output driver MUTE feature, because a pop may result.
During the power-down state, the headphone outputs are weakly pulled to ground using an approximately 50kΩ resistor to ground, to maintain the output voltage on HPL and HPR terminals.
This configuration, available in unipolar configuration of the HP amplifier supplies, supports the routing of the two differential outputs of the mono, left channel DAC to the headphone amplifiers in differential mode (B0_P1_R27_D5 = 1 and B0_P1_R27_D2 = 1).
The stereo line level drivers on LOL and LOR terminals can drive a wide range of line level resistive impedances in the range of 600Ω to 10 kΩ. The output common mode of line level drivers can be configured to equal the analog input common-mode setting, either 0.75V or 0.9V. The line-level drivers can drive out a mixed combination of DAC signal and attenuated ADC PGA signal, and signal mixing is register-programmable.
Signal mixing can be configured by programming B0_P1_R22 and B0_P1_R23. To route the output of Left DAC and Right DAC for stereo single-ended output, as shown in Figure 26, LDACM can be routed to LOL driver by setting B0_P1_R22_D7 = 1, and RDACM can be routed to LOR driver by setting B0_P1_R22_D6 = 1. Alternatively, stereo single-ended signals can also be routed through the mixer amplifiers by configuring B0_P1_R23_D[7:6]. For lowest-power operation, stereo single-ended signals can also be routed in direct terminal bypass with possible gains of 0dB, -6dB, or -12dB by configuring B0_P1_R23_D[4:3] and B0_P1_R23_D[1:0]. While each of these two bypass cases could be used in a stereo single-ended configuration, a mono differential input signal could also be used.
The output of the stereo line out drivers can also be routed to the stereo headphone drivers, with 0 dB to –72 dB gain controls in steps of 0.5 dB on each headphone channel. This enables the DAC output or bypass signals to be simultaneously played back to the stereo headphone drivers as well as stereo line-level drivers. This routing and volume control is achieved in B0_P1_R28 and B0_P1_R29.
Additionally, the two line-level drivers can be configured to act as a mono differential line level driver by routing the output of LOL to LOR (B0_P1_R22_D2 = 1). This differential signal takes either LDACM, MAL, or IN1L-B as a single-ended mono signal and creates a differential mono output signal on LOL and LOR.
For digital outputs from the DAC, the two line-level drivers can be fed the differential output signal from the Right DAC by configuring B0_P1_R22_D5 = 1.
The differential receiver amplifier output spans the RECP and RECM terminals and can drive a 32-Ω receiver driver. With output common-mode setting of 1.65 V and RECVDD_33 supply at 3.3 V, the receiver driver can drive up to a 1-Vrms output signal. With the RECVDD_33 supply at 3.3 V, the receiver driver can deliver greater than 128 mW into a 32-Ω BTL load. If desired, the RECVDD_33 supply can be set to 1.8 V, at which the driver can deliver about 40mW into the 32Ω BTL load.
The integrated Class-D stereo speaker drivers (SPKLP/SPKLN and SPKRP/SPKRN) are capable of driving two 8Ω differential loads. The speaker drivers can be powered directly from the power supply (2.7V to 5.5V) on the SLVDD and SRVDD terminals, however the voltage (including spike voltage) must be limited below the Absolute Maximum Voltage of 6.0 V.
The speaker drivers are capable of supplying 750 mW per channel at 10% THD+N with a 3.6-V power supply and 1.46 W per channel at 10% THD+N with a 5.0-V power supply. Separate left and right channels can be sent to each Class-D driver through the Lineout signal path, or from the mixer amplifiers in the ADC bypass. If only one speaker is being utilized for playback, the analog mixer before the Left Speaker amplifier can sum the left and right audio signals for monophonic playback.
The TLV320AIC3212 includes a stereo audio ADC, which uses a delta-sigma modulator with a programmable oversampling ratio, followed by a digital decimation filter. The ADC supports sampling rates from 8kHz to 192kHz. In order to provide optimal system power management, the stereo recording path can be powered up one channel at a time, to support the case where only mono record capability is required.
The ADC path of the TLV320AIC3212 features a large set of options for signal conditioning as well as signal routing:
In addition to the standard set of ADC features the TLV320AIC3212 also offers the following special functions:
The TLV320AIC3212 ADC channel includes a built-in digital decimation filter to process the oversampled data from the to generate digital data at Nyquist sampling rate with high dynamic range. The decimation filter can be chosen from three different types, depending on the required frequency response, group delay and sampling rate.
The TLV320AIC3212 offers a range of processing blocks which implement various signal processing capabilities along with decimation filtering. These processing blocks give users the choice of how much and what type of signal processing they may use and which decimation filter is applied.
The choice between these processing blocks is part of the PowerTune strategy to balance power conservation and signal-processing flexibility. Decreasing the use of signal-processing capabilities reduces the power consumed by the device. Table 11 gives an overview of the available processing blocks of the ADC channel and their properties. The Resource Class Column (RC) gives an approximate indication of power consumption.
The signal processing blocks available are:
The processing blocks are tuned for common cases and can achieve high anti-alias filtering or low-group delay in combination with various signal processing effects such as audio effects and frequency shaping. The available first order IIR, BiQuad and FIR filters have fully user programmable coefficients.
PROCESSING BLOCKS | CHANNEL | DECIMATION FILTER |
1ST ORDER IIR AVAILABLE |
NUMBER BIQUADS |
FIR | REQUIRED AOSR VALUE | RESOURCE CLASS |
---|---|---|---|---|---|---|---|
PRB_R1(1) | Stereo | A | Yes | 0 | No | 128,64,32,16,8,4 | 7 |
PRB_R2 | Stereo | A | Yes | 5 | No | 128,64,32,16,8,4 | 8 |
PRB_R3 | Stereo | A | Yes | 0 | 25-Tap | 128,64,32,16,8,4 | 8 |
PRB_R4 | Left | A | Yes | 0 | No | 128,64,32,16,8,4 | 4 |
PRB_R5 | Left | A | Yes | 5 | No | 128,64,32,16,8,4 | 4 |
PRB_R6 | Left | A | Yes | 0 | 25-Tap | 128,64,32,16,8,4 | 4 |
PRB_R7 | Stereo | B | Yes | 0 | No | 64,32,16,8,4,2 | 3 |
PRB_R8 | Stereo | B | Yes | 3 | No | 64,32,16,8,4,2 | 4 |
PRB_R9 | Stereo | B | Yes | 0 | 17-Tap | 64,32,16,8,4,2 | 4 |
PRB_R10 | Left | B | Yes | 0 | No | 64,32,16,8,4,2 | 2 |
PRB_R11 | Left | B | Yes | 3 | No | 64,32,16,8,4,2 | 2 |
PRB_R12 | Left | B | Yes | 0 | 17-Tap | 64,32,16,8,4,2 | 2 |
PRB_R13 | Stereo | C | Yes | 0 | No | 32,16,8,4,2,1 | 3 |
PRB_R14 | Stereo | C | Yes | 5 | No | 32,16,8,4,2,1 | 4 |
PRB_R15 | Stereo | C | Yes | 0 | 25-Tap | 32,16,8,4,2,1 | 4 |
PRB_R16 | Left | C | Yes | 0 | No | 32,16,8,4,2,1 | 2 |
PRB_R17 | Left | C | Yes | 5 | No | 32,16,8,4,2,1 | 2 |
PRB_R18 | Left | C | Yes | 0 | 25-Tap | 32,16,8,4,2,1 | 2 |
For more detailed information see the Application Reference Guide, SLAU360.
The TLV320AIC3212 includes a stereo audio DAC supporting data rates from 8kHz to 192kHz. Each channel of the stereo audio DAC consists of a signal-processing engine with fixed processing blocks, a digital interpolation filter, multi-bit digital delta-sigma modulator, and an analog reconstruction filter. The DAC is designed to provide enhanced performance at low sampling rates through increased oversampling and image filtering, thereby keeping quantization noise generated within the delta-sigma modulator and signal images strongly suppressed within the audio band to beyond 20kHz. To handle multiple input rates and optimize power dissipation and performance, the TLV320AIC3212 allows the system designer to program the oversampling rates over a wide range from 1 to 1024. The system designer can choose higher oversampling ratios for lower input data rates and lower oversampling ratios for higher input data rates.
The TLV320AIC3212 DAC channel includes a built-in digital interpolation filter to generate oversampled data for the sigma-delta modulator. The interpolation filter can be chosen from three different types depending on required frequency response, group delay and sampling rate.
The DAC path of the TLV320AIC3212 features many options for signal conditioning and signal routing:
In addition to the standard set of DAC features the TLV320AIC3212 also offers the following special features:
The TLV320AIC3212 implements signal processing capabilities and interpolation filtering via processing blocks. These fixed processing blocks give users the choice of how much and what type of signal processing they may use and which interpolation filter is applied.
The choice between these processing blocks is part of the PowerTune strategy balancing power conservation and signal processing flexibility. Less signal processing capability will result in less power consumed by the device. Table 12 gives an overview over all available processing blocks of the DAC channel and their properties. The Resource Class Column (RC) gives an approximate indication of power consumption.
The signal processing blocks available are:
The processing blocks are tuned for common cases and can achieve high image rejection or low group delay in combination with various signal processing effects such as audio effects and frequency shaping. The available first-order IIR and biquad filters have fully user-programmable coefficients.
PROCESSING BLOCK NO. |
INTERPOLATION FILTER | CHANNEL | 1ST ORDER IIR AVAILABLE |
NUM. OF BIQUADS | DRC | 3D | BEEP GENERATOR | RC CLASS |
---|---|---|---|---|---|---|---|---|
PRB_P1(1) | A | Stereo | No | 3 | No | No | No | 8 |
PRB_P2 | A | Stereo | Yes | 6 | Yes | No | No | 12 |
PRB_P3 | A | Stereo | Yes | 6 | No | No | No | 10 |
PRB_P4 | A | Left | No | 3 | No | No | No | 4 |
PRB_P5 | A | Left | Yes | 6 | Yes | No | No | 6 |
PRB_P6 | A | Left | Yes | 6 | No | No | No | 5 |
PRB_P7 | B | Stereo | Yes | 0 | No | No | No | 5 |
PRB_P8 | B | Stereo | No | 4 | Yes | No | No | 9 |
PRB_P9 | B | Stereo | No | 4 | No | No | No | 7 |
PRB_P10 | B | Stereo | Yes | 6 | Yes | No | No | 9 |
PRB_P11 | B | Stereo | Yes | 6 | No | No | No | 7 |
PRB_P12 | B | Left | Yes | 0 | No | No | No | 3 |
PRB_P13 | B | Left | No | 4 | Yes | No | No | 4 |
PRB_P14 | B | Left | No | 4 | No | No | No | 4 |
PRB_P15 | B | Left | Yes | 6 | Yes | No | No | 5 |
PRB_P16 | B | Left | Yes | 6 | No | No | No | 4 |
PRB_P17 | C | Stereo | Yes | 0 | No | No | No | 3 |
PRB_P18 | C | Stereo | Yes | 4 | Yes | No | No | 6 |
PRB_P19 | C | Stereo | Yes | 4 | No | No | No | 4 |
PRB_P20 | C | Left | Yes | 0 | No | No | No | 2 |
PRB_P21 | C | Left | Yes | 4 | Yes | No | No | 3 |
PRB_P22 | C | Left | Yes | 4 | No | No | No | 2 |
PRB_P23 | A | Stereo | No | 2 | No | Yes | No | 8 |
PRB_P24 | A | Stereo | Yes | 5 | Yes | Yes | No | 12 |
PRB_P25 | A | Stereo | Yes | 5 | Yes | Yes | Yes | 13 |
PRB_P26 | D | Stereo | No | 0 | No | No | No | 1 |
For more detailed information see the Application Reference Guide, SLAU360.
Device power consumption largely depends on PowerTune configuration. For information on device power consumption, see the TLV320AIC3212 Application Reference Guide, SLAU360.
The TLV320AIC3212 features PowerTune, a mechanism to balance power-versus-performance trade-offs at the time of device configuration. The device can be tuned to minimize power dissipation, to maximize performance, or to an operating point between the two extremes to best fit the application.
For more detailed information see the Application Reference Guide, SLAU360.
To minimize power consumption, the system ideally provides a master clock that is a suitable integer multiple of the desired sampling frequencies. In such cases, internal dividers can be programmed to set up the required internal clock signals at very low power consumption. For cases where such master clocks are not available, the built-in PLL can be used to generate a clock signal that serves as an internal master clock. In fact, this master clock can also be routed to an output terminal and may be used elsewhere in the system. The clock system is flexible enough that it even allows the internal clocks to be derived directly from an external clock source, while the PLL is used to generate some other clock that is only used outside the TLV320AIC3212.
The ADC_CLKIN and DAC_CLKIN can then be routed through highly-flexible clock dividers to generate the various clocks required for ADC, DAC and the selectable processing block sections.
For more detailed information see the Application Reference Guide, SLAU360.
To minimize power consumption, the system ideally provides a master clock that is a suitable integer multiple of the desired sampling frequencies. In such cases, internal dividers can be programmed to set up the required internal clock signals at very low power consumption. For cases where such master clocks are not available, the built-in PLL can be used to generate a clock signal that serves as an internal master clock. In fact, this master clock can also be routed to an output terminal and may be used elsewhere in the system. The clock system is flexible enough that it even allows the internal clocks to be derived directly from an external clock source, while the PLL is used to generate some other clock that is only used outside the TLV320AIC3212.
The ADC_CLKIN and DAC_CLKIN can then be routed through highly-flexible clock dividers to generate the various clocks required for ADC, DAC and the selectable processing block sections.
The TLV320AIC3212 supports the I2C control protocol, and will respond by default (GPI3 and GPI4 grounded) to the 7-bit I2C address of 0011000. With the two I2C address terminals, GPI3 and GPI4, the device can be configured to respond to one of four 7-bit I2C addresses, 0011000, 0011001, 0011010, or 0011011. The full 8-bit I2C address can be calculated as:
8-Bit I2C Address = "00110" + GPI4 + GPI3 + R/W
Example: to write to the TLV320AIC3212 with GPI4 = 1 and GPI3 = 0 the 8-Bit I2C Address is "00110" + GPI4 + GPI3 + R/W = "00110100" = 0x34
I2C is a two-wire, open-drain interface supporting multiple devices and masters on a single bus. Devices on the I2C bus only drive the bus lines LOW by connecting them to ground; they never drive the bus lines HIGH. Instead, the bus wires are pulled HIGH by pullup resistors, so the bus wires are HIGH when no device is driving them LOW. This way, two devices cannot conflict; if two devices drive the bus simultaneously, there is no driver contention.
In the SPI control mode, the TLV320AIC3212 uses the terminals SCL as SS, GPI1 as SCLK, GPO1 as MISO, SDA as MOSI; a standard SPI port with clock polarity setting of 0 (typical microprocessor SPI control bit CPOL = 0) and clock phase setting of 1 (typical microprocessor SPI control bit CPHA = 1). The SPI port allows full-duplex, synchronous, serial communication between a host processor (the master) and peripheral devices (slaves). The SPI master (in this case, the host processor) generates the synchronizing clock (driven onto SCLK) and initiates transmissions. The SPI slave devices (such as the TLV320AIC3212) depend on a master to start and synchronize transmissions. A transmission begins when initiated by an SPI master. The byte from the SPI master begins shifting in on the slave MOSI terminal under the control of the master serial clock (driven onto SCLK). As the byte shifts in on the MOSI terminal, a byte shifts out on the MISO terminal to the master shift register.
The TLV320AIC3212 interface is designed so that with a clock-phase bit setting of 1 (typical microprocessor SPI control bit CPHA = 1), the master begins driving its MOSI terminal and the slave begins driving its MISO terminal on the first serial clock edge. The SSZ terminal can remain low between transmissions; however, the TLV320AIC3212 only interprets the first 8 bits transmitted after the falling edge of SSZ as a command byte, and the next 8 bits as a data byte only if writing to a register. Reserved register bits should be written to their default values. The TLV320AIC3212 is entirely controlled by registers. Reading and writing these registers is accomplished by an 8-bit command sent to the MOSI terminal of the part prior to the data for that register. The command is structured as shown in Figure 29. The first 7 bits specify the address of the register which is being written or read, from 0 to 127 (decimal). The command word ends with an R/W bit, which specifies the direction of data flow on the serial bus. In the case of a register write, the R/W bit should be set to 0. A second byte of data is sent to the MOSI terminal and contains the data to be written to the register. Reading of registers is accomplished in a similar fashion. The 8-bit command word sends the 7-bit register address, followed by the R/W bit = 1 to signify a register read is occurring. The 8-bit register data is then clocked out of the part on the MISO terminal during the second 8 SCLK clocks in the frame.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
ADDR(6) | ADDR(5) | ADDR(4) | ADDR(3) | ADDR(2) | ADDR(1) | ADDR(0) | R/WZ |
For more detailed information see the Application Reference Guide, SLAU360.
The TLV320AIC3212 features three digital audio data serial interfaces, or audio buses. Any of these digital audio interfaces can be selected for playback and recording through the stereo DACs and stereo ADCs respectively. This enables this audio codec to handle digital audio from different devices on a mobile platform. A common example of this would be individual connections to an application processor, a communication baseband processor, or a Bluetooth chipset. By utilizing the TLV320AIC3212 as the center of the audio processing in a portable audio system, hardware design of the audio system is greatly simplified. In addition to these three individual digital audio interfaces, a fourth set of digital audio pins can be muxed into Audio Serial Interface 1. In other words, four separate 4-wire digital audio buses can be connected to the TLV320AIC3212. However, it should be noted that only one of the three audio serial interfaces can be routed to/from the DACs/ADCs at a time.
Each audio bus on the TLV320AIC3212 is very flexible, including left or right-justified data options, support for I2S or PCM protocols, programmable data length options, a TDM mode for multichannel operation, very flexible master or slave configurability for each bus clock line, and the ability to communicate with multiple devices within a system directly.
Each of the three audio buses of the TLV320AIC3212 can be configured for left or right-justified, I2S, DSP, or TDM modes of operation, where communication with PCM interfaces is supported within the TDM mode. These modes are all MSB-first, with data width programmable as 16, 20, 24, or 32 bits. In addition, the word clock and bit clock can be independently configured in either Master or Slave mode, for flexible connectivity to a wide variety of processors. The word clock is used to define the beginning of a frame, and may be programmed as either a pulse or a square-wave signal. The frequency of this clock corresponds to the maximum of the selected ADC and DAC sampling frequencies. When configuring an audio interface for six-wire mode, the ADC and DAC paths can operate based on separate word clocks.
The bit clock is used to clock in and clock out the digital audio data across the serial bus. When in Master mode, this signal can be programmed to generate variable clock pulses by controlling the bit-clock divider. The number of bit-clock pulses in a frame may need adjustment to accommodate various word-lengths as well as to support the case when multiple TLV320AIC3212s may share the same audio bus. When configuring an audio interface for six-wire mode, the ADC and DAC paths can operate based on separate bit clocks.
The TLV320AIC3212 also includes a feature to offset the position of start of data transfer with respect to the word-clock. This offset can be controlled in terms of number of bit-clocks.
The TLV320AIC3212 also has the feature of inverting the polarity of the bit-clock used for transferring the audio data as compared to the default clock polarity used. This feature can be used independently of the mode of audio interface chosen.
The TLV320AIC3212 further includes programmability to 3-state the DOUT line during all bit clocks when valid data is not being sent. By combining this capability with the ability to program at what bit clock in a frame the audio data begins, time-division multiplexing (TDM) can be accomplished, enabling the use of multiple codecs on a single audio serial data bus. When the audio serial data bus is powered down while configured in master mode, the terminals associated with the interface are put into a 3-state output condition.
By default, when the word-clocks and bit-clocks are generated by the TLV320AIC3212, these clocks are active only when the codec (ADC, DAC or both) are powered up within the device. This is done to save power. However, it also supports a feature when both the word clocks and bit-clocks can be active even when the codec is powered down. This is useful when using the TDM mode with multiple codecs on the same bus, or when word-clock or bit-clocks are used in the system as general-purpose clocks.
For more detailed information see the TLV320AIC3212 Application Reference Guide, SLAU360.
The following special functions are available to support advanced system requirements:
For more detailed information see the Application Reference Guide, SLAU360.
The recording mode is activated once the ADC side is enabled. The record path operates from 8 kHz mono to 192 kHz stereo recording, and contains programmable input channel configurations supporting single-ended and differential setups, as well as floating or mixing input signals. In order to provide optimal system power management, the stereo recording path can be powered up one channel at a time, to support the case where only mono record capability is required. Digital signal processing blocks can remove audible noise that may be introduced by mechanical coupling. The record path can also be configured as a stereo digital microphone PDM interface typically used at 64 Fs or 128 Fs. The TLV320AIC3212 includes Automatic Gain Control (AGC) for ADC recording.
Once the DAC side is enabled, the playback mode is activated. The playback path offers signal processing blocks for filtering and effects; headphone, line, receiver, and Class-D speaker outputs; flexible mixing of DAC; and analog input signals as well as programmable volume controls. The playback path contains two high-power headphone output drivers which eliminate the need for ac coupling capacitors. These headphone output drivers can be configured in multiple ways, including stereo and mono BTL. In addition, playback audio can be routed to integrated stereo Class-D speaker drivers or a differential receiver amplifier.
The TLV320AIC3212 is a versatile device designed for ultra low-power applications. In some cases, only a few features of the device are required. For these applications, the unused stages of the device must be powered down to save power and an alternate route should be used. This is called analog low power bypass path. The bypass path modes let the device to save power by turning off unused stages, like ADC, DAC and PGA.
The TLV320AIC3212 offers two analog-bypass modes. In either of the modes, an analog input signal can be routed form an analog input pin to an amplifier driving an analog output pin. Neither the ADC nor the DAC resources are required for such operation; this supports low-power operation during analog-bypass mode. In analog low-power bypass mode, line level signals can be routed directly form the analog inputs IN1L to the left lineout amplifier (LOL) and IN1R to LOR. Additionally, line-level signals can be routed directly from these analog inputs to the differential receiver amplifier, which outputs on RECP and RECM.
In analog low-power bypass mode, line-level signals can be routed directly from the analog inputs IN1L to the positive input on differential receiver amplifier (RECP) and IN1R to RECM, with gain control of –78 dB to 0 dB. This is configured on B0_P1_R38_D[6:0] for the channel and B0_P1_R38_D[6:0] for the left channel and B0_P1_R39_D[6:0] for the right channel.
To use the mixer amplifiers, power them on through B0_P1_R17_D[3:2].
DECIMAL | HEX | DESCRIPTION | ||||
---|---|---|---|---|---|---|
BOOK NO. | PAGE NO. | REG. NO. | BOOK NO. | PAGE NO. | REG. NO. | |
0 | 0 | 0 | 0x00 | 0x00 | 0x00 | Page Select Register |
0 | 0 | 1 | 0x00 | 0x00 | 0x01 | Software Reset Register |
0 | 0 | 2-3 | 0x00 | 0x00 | 0x02-0x03 | Reserved Registers |
0 | 0 | 4 | 0x00 | 0x00 | 0x04 | Clock Control Register 1, Clock Input Multiplexers |
0 | 0 | 5 | 0x00 | 0x00 | 0x05 | Clock Control Register 2, PLL Input Multiplexer |
0 | 0 | 6 | 0x00 | 0x00 | 0x06 | Clock Control Register 3, PLL P and R Values |
0 | 0 | 7 | 0x00 | 0x00 | 0x07 | Clock Control Register 4, PLL J Value |
0 | 0 | 8 | 0x00 | 0x00 | 0x08 | Clock Control Register 5, PLL D Values (MSB) |
0 | 0 | 9 | 0x00 | 0x00 | 0x09 | Clock Control Register 6, PLL D Values (LSB) |
0 | 0 | 10 | 0x00 | 0x00 | 0x0A | Clock Control Register 7, PLL_CLKIN Divider |
0 | 0 | 11 | 0x00 | 0x00 | 0x0B | Clock Control Register 8, NDAC Divider Values |
0 | 0 | 12 | 0x00 | 0x00 | 0x0C | Clock Control Register 9, MDAC Divider Values |
0 | 0 | 13 | 0x00 | 0x00 | 0x0D | DAC OSR Control Register 1, MSB Value |
0 | 0 | 14 | 0x00 | 0x00 | 0x0E | DAC OSR Control Register 2, LSB Value |
0 | 0 | 15-17 | 0x00 | 0x00 | 0x0F-0x11 | Reserved Registers |
0 | 0 | 18 | 0x00 | 0x00 | 0x12 | Clock Control Register 10, NADC Values |
0 | 0 | 19 | 0x00 | 0x00 | 0x13 | Clock Control Register 11, MADC Values |
0 | 0 | 20 | 0x00 | 0x00 | 0x14 | ADC Oversampling (AOSR) Register |
0 | 0 | 21 | 0x00 | 0x00 | 0x15 | CLKOUT MUX |
0 | 0 | 22 | 0x00 | 0x00 | 0x16 | Clock Control Register 12, CLKOUT M Divider Value |
0 | 0 | 23 | 0x00 | 0x00 | 0x17 | Timer clock |
0 | 0 | 24 | 0x00 | 0x00 | 0x18 | Low Frequency Clock Generation Control |
0 | 0 | 25 | 0x00 | 0x00 | 0x19 | High Frequency Clock Generation Control 1 |
0 | 0 | 26 | 0x00 | 0x00 | 0x1A | High Frequency Clock Generation Control 2 |
0 | 0 | 27 | 0x00 | 0x00 | 0x1B | High Frequency Clock Generation Control 3 |
0 | 0 | 28 | 0x00 | 0x00 | 0x1C | High Frequency Clock Generation Control 4 |
0 | 0 | 29 | 0x00 | 0x00 | 0x1D | High Frequency Clock Trim Control 1 |
0 | 0 | 30 | 0x00 | 0x00 | 0x1E | High Frequency Clock Trim Control 2 |
0 | 0 | 31 | 0x00 | 0x00 | 0x1F | High Frequency Clock Trim Control 3 |
0 | 0 | 32 | 0x00 | 0x00 | 0x20 | High Frequency Clock Trim Control 4 |
0 | 0 | 33-35 | 0x00 | 0x00 | 0x21-0x23 | Reserved Registers |
0 | 0 | 36 | 0x00 | 0x00 | 0x24 | ADC Flag Register |
0 | 0 | 37 | 0x00 | 0x00 | 0x25 | DAC Flag Register |
0 | 0 | 38 | 0x00 | 0x00 | 0x26 | DAC Flag Register |
0 | 0 | 39-41 | 0x00 | 0x00 | 0x27-0x29 | Reserved Registers |
0 | 0 | 42 | 0x00 | 0x00 | 0x2A | Sticky Flag Register 1 |
0 | 0 | 43 | 0x00 | 0x00 | 0x2B | Interrupt Flag Register 1 |
0 | 0 | 44 | 0x00 | 0x00 | 0x2C | Sticky Flag Register 2 |
0 | 0 | 45 | 0x00 | 0x00 | 0x2D | Sticky Flag Register 3 |
0 | 0 | 46 | 0x00 | 0x00 | 0x2E | Interrupt Flag Register 2 |
0 | 0 | 47 | 0x00 | 0x00 | 0x2F | Interrupt Flag Register 3 |
0 | 0 | 48 | 0x00 | 0x00 | 0x30 | INT1 Interrupt Control |
0 | 0 | 49 | 0x00 | 0x00 | 0x31 | INT2 Interrupt Control |
0 | 0 | 50 | 0x00 | 0x00 | 0x32 | SAR Control 1 |
0 | 0 | 51 | 0x00 | 0x00 | 0x33 | Interrupt Format Control Register |
0 | 0 | 52-59 | 0x00 | 0x00 | 0x34-0x3B | Reserved Registers |
0 | 0 | 60 | 0x00 | 0x00 | 0x3C | DAC Processing Block Control |
0 | 0 | 61 | 0x00 | 0x00 | 0x3D | ADC Processing Block Control |
0 | 0 | 62 | 0x00 | 0x00 | 0x3E | Reserved Register |
0 | 0 | 63 | 0x00 | 0x00 | 0x3F | Primary DAC Power and Soft-Stepping Control |
0 | 0 | 64 | 0x00 | 0x00 | 0x40 | Primary DAC Master Volume Configuration |
0 | 0 | 65 | 0x00 | 0x00 | 0x41 | Primary DAC Left Volume Control Setting |
0 | 0 | 66 | 0x00 | 0x00 | 0x42 | Primary DAC Right Volume Control Setting |
0 | 0 | 67 | 0x00 | 0x00 | 0x43 | Headset Detection |
0 | 0 | 68 | 0x00 | 0x00 | 0x44 | DRC Control Register 1 |
0 | 0 | 69 | 0x00 | 0x00 | 0x45 | DRC Control Register 2 |
0 | 0 | 70 | 0x00 | 0x00 | 0x46 | DRC Control Register 3 |
0 | 0 | 71 | 0x00 | 0x00 | 0x47 | Beep Generator Register 1 |
0 | 0 | 72 | 0x00 | 0x00 | 0x48 | Beep Generator Register 2 |
0 | 0 | 73 | 0x00 | 0x00 | 0x49 | Beep Generator Register 3 |
0 | 0 | 74 | 0x00 | 0x00 | 0x4A | Beep Generator Register 4 |
0 | 0 | 75 | 0x00 | 0x00 | 0x4B | Beep Generator Register 5 |
0 | 0 | 76 | 0x00 | 0x00 | 0x4C | Beep Sin(x) MSB |
0 | 0 | 77 | 0x00 | 0x00 | 0x4D | Beep Sin(x) LSB |
0 | 0 | 78 | 0x00 | 0x00 | 0x4E | Beep Cos(x) MSB |
0 | 0 | 79 | 0x00 | 0x00 | 0x4F | Beep Cos(x) LSB |
0 | 0 | 80 | 0x00 | 0x00 | 0x50 | Reserved Register |
0 | 0 | 81 | 0x00 | 0x00 | 0x51 | ADC Channel Power Control |
0 | 0 | 82 | 0x00 | 0x00 | 0x52 | ADC Fine Gain Volume Control |
0 | 0 | 83 | 0x00 | 0x00 | 0x53 | Left ADC Volume Control |
0 | 0 | 84 | 0x00 | 0x00 | 0x54 | Right ADC Volume Control |
0 | 0 | 85 | 0x00 | 0x00 | 0x55 | ADC Phase Control |
0 | 0 | 86 | 0x00 | 0x00 | 0x56 | Left AGC Control 1 |
0 | 0 | 87 | 0x00 | 0x00 | 0x57 | Left AGC Control 2 |
0 | 0 | 88 | 0x00 | 0x00 | 0x58 | Left AGC Control 3 |
0 | 0 | 89 | 0x00 | 0x00 | 0x59 | Left AGC Attack Time |
0 | 0 | 90 | 0x00 | 0x00 | 0x5A | Left AGC Decay Time |
0 | 0 | 91 | 0x00 | 0x00 | 0x5B | Left AGC Noise Debounce |
0 | 0 | 92 | 0x00 | 0x00 | 0x5C | Left AGC Signal Debounce |
0 | 0 | 93 | 0x00 | 0x00 | 0x5D | Left AGC Gain |
0 | 0 | 94 | 0x00 | 0x00 | 0x5E | Right AGC Control 1 |
0 | 0 | 95 | 0x00 | 0x00 | 0x5F | Right AGC Control 2 |
0 | 0 | 96 | 0x00 | 0x00 | 0x60 | Right AGC Control 3 |
0 | 0 | 97 | 0x00 | 0x00 | 0x61 | Right AGC Attack Time |
0 | 0 | 98 | 0x00 | 0x00 | 0x62 | Right AGC Decay Time |
0 | 0 | 99 | 0x00 | 0x00 | 0x63 | Right AGC Noise Debounce |
0 | 0 | 100 | 0x00 | 0x00 | 0x64 | Right AGC Signal Debounce |
0 | 0 | 101 | 0x00 | 0x00 | 0x65 | Right AGC Gain |
0 | 0 | 102 | 0x00 | 0x00 | 0x66 | ADC DC Measurement Control Register 1 |
0 | 0 | 103 | 0x00 | 0x00 | 0x67 | ADC DC Measurement Control Register 2 |
0 | 0 | 104 | 0x00 | 0x00 | 0x68 | Left Channel DC Measurement Output Register 1 (MSB Byte) |
0 | 0 | 105 | 0x00 | 0x00 | 0x69 | Left Channel DC Measurement Output Register 2 (Middle Byte) |
0 | 0 | 106 | 0x00 | 0x00 | 0x6A | Left Channel DC Measurement Output Register 3 (LSB Byte) |
0 | 0 | 107 | 0x00 | 0x00 | 0x6B | Right Channel DC Measurement Output Register 1 (MSB Byte) |
0 | 0 | 108 | 0x00 | 0x00 | 0x6C | Right Channel DC Measurement Output Register 2 (Middle Byte) |
0 | 0 | 109 | 0x00 | 0x00 | 0x6D | Right Channel DC Measurement Output Register 3 (LSB Byte) |
0 | 0 | 110-114 | 0x00 | 0x00 | 0x6E-0x72 | Reserved Registers |
0 | 0 | 115 | 0x00 | 0x00 | 0x73 | I2C Interface Miscellaneous Control |
0 | 0 | 116-126 | 0x00 | 0x00 | 0x74-0x7E | Reserved Registers |
0 | 0 | 127 | 0x00 | 0x00 | 0x7F | Book Selection Register |
0 | 1 | 0 | 0x00 | 0x01 | 0x00 | Page Select Register |
0 | 1 | 1 | 0x00 | 0x01 | 0x01 | Power Configuration Register |
0 | 1 | 2 | 0x00 | 0x01 | 0x02 | Reserved Register |
0 | 1 | 3 | 0x00 | 0x01 | 0x03 | Left DAC PowerTune Configuration Register |
0 | 1 | 4 | 0x00 | 0x01 | 0x04 | Right DAC PowerTune Configuration Register |
0 | 1 | 5-7 | 0x00 | 0x01 | 0x05-0x07 | Reserved Registers |
0 | 1 | 8 | 0x00 | 0x01 | 0x08 | Common Mode Register |
0 | 1 | 9 | 0x00 | 0x01 | 0x09 | Headphone Output Driver Control |
0 | 1 | 10 | 0x00 | 0x01 | 0x0A | Receiver Output Driver Control |
0 | 1 | 11 | 0x00 | 0x01 | 0x0B | Headphone Output Driver De-pop Control |
0 | 1 | 12 | 0x00 | 0x01 | 0x0C | Receiver Output Driver De-Pop Control |
0 | 1 | 13-16 | 0x00 | 0x01 | 0x0D-0x10 | Reserved Registers |
0 | 1 | 17 | 0x00 | 0x01 | 0x11 | Mixer Amplifier Control |
0 | 1 | 18 | 0x00 | 0x01 | 0x12 | Left ADC PGA to Left Mixer Amplifier (MAL) Volume Control |
0 | 1 | 19 | 0x00 | 0x01 | 0x13 | Right ADC PGA to Right Mixer Amplifier (MAR) Volume Control |
0 | 1 | 20-21 | 0x00 | 0x01 | 0x14-0x15 | Reserved Registers |
0 | 1 | 22 | 0x00 | 0x01 | 0x16 | Lineout Amplifier Control 1 |
0 | 1 | 23 | 0x00 | 0x01 | 0x17 | Lineout Amplifier Control 2 |
0 | 1 | 24-26 | 0x00 | 0x01 | 0x18-0x1A | Reserved |
0 | 1 | 27 | 0x00 | 0x01 | 0x1B | Headphone Amplifier Control 1 |
0 | 1 | 28 | 0x00 | 0x01 | 0x1C | Headphone Amplifier Control 2 |
0 | 1 | 29 | 0x00 | 0x01 | 0x1D | Headphone Amplifier Control 3 |
0 | 1 | 30 | 0x00 | 0x01 | 0x1E | Reserved Register |
0 | 1 | 31 | 0x00 | 0x01 | 0x1F | HPL Driver Volume Control |
0 | 1 | 32 | 0x00 | 0x01 | 0x20 | HPR Driver Volume Control |
0 | 1 | 33 | 0x00 | 0x01 | 0x21 | Charge Pump Control 1 |
0 | 1 | 34 | 0x00 | 0x01 | 0x22 | Charge Pump Control 2 |
0 | 1 | 35 | 0x00 | 0x01 | 0x23 | Charge Pump Control 3 |
0 | 1 | 36 | 0x00 | 0x01 | 0x24 | Receiver Amplifier Control 1 |
0 | 1 | 37 | 0x00 | 0x01 | 0x25 | Receiver Amplifier Control 2 |
0 | 1 | 38 | 0x00 | 0x01 | 0x26 | Receiver Amplifier Control 3 |
0 | 1 | 39 | 0x00 | 0x01 | 0x27 | Receiver Amplifier Control 4 |
0 | 1 | 40 | 0x00 | 0x01 | 0x28 | Receiver Amplifier Control 5 |
0 | 1 | 41 | 0x00 | 0x01 | 0x29 | Receiver Amplifier Control 6 |
0 | 1 | 42 | 0x00 | 0x01 | 0x2A | Receiver Amplifier Control 7 |
0 | 1 | 43-44 | 0x00 | 0x01 | 0x2B-0x2C | Reserved Registers |
0 | 1 | 45 | 0x00 | 0x01 | 0x2D | Speaker Amplifier Control 1 |
0 | 1 | 46 | 0x00 | 0x01 | 0x2E | Speaker Amplifier Control 2 |
0 | 1 | 47 | 0x00 | 0x01 | 0x2F | Speaker Amplifier Control 3 |
0 | 1 | 48 | 0x00 | 0x01 | 0x30 | Speaker Amplifier Volume Controls |
0 | 1 | 49-50 | 0x00 | 0x01 | 0x31-0x32 | Reserved Registers |
0 | 1 | 51 | 0x00 | 0x01 | 0x33 | Microphone Bias Control |
0 | 1 | 52 | 0x00 | 0x01 | 0x34 | Input Select 1 for Left Microphone PGA P-Terminal |
0 | 1 | 53 | 0x00 | 0x01 | 0x35 | Input Select 2 for Left Microphone PGA P-Terminal |
0 | 1 | 54 | 0x00 | 0x01 | 0x36 | Input Select for Left Microphone PGA M-Terminal |
0 | 1 | 55 | 0x00 | 0x01 | 0x37 | Input Select 1 for Right Microphone PGA P-Terminal |
0 | 1 | 56 | 0x00 | 0x01 | 0x38 | Input Select 2 for Right Microphone PGA P-Terminal |
0 | 1 | 57 | 0x00 | 0x01 | 0x39 | Input Select for Right Microphone PGA M-Terminal |
0 | 1 | 58 | 0x00 | 0x01 | 0x3A | Input Common Mode Control |
0 | 1 | 59 | 0x00 | 0x01 | 0x3B | Left Microphone PGA Control |
0 | 1 | 60 | 0x00 | 0x01 | 0x3C | Right Microphone PGA Control |
0 | 1 | 61 | 0x00 | 0x01 | 0x3D | ADC PowerTune Configuration Register |
0 | 1 | 62 | 0x00 | 0x01 | 0x3E | ADC Analog PGA Gain Flag Register |
0 | 1 | 63 | 0x00 | 0x01 | 0x3F | DAC Analog Gain Flags Register 1 |
0 | 1 | 64 | 0x00 | 0x01 | 0x40 | DAC Analog Gain Flags Register 2 |
0 | 1 | 65 | 0x00 | 0x01 | 0x41 | Analog Bypass Gain Flags Register |
0 | 1 | 66 | 0x00 | 0x01 | 0x42 | Driver Power-Up Flags Register |
0 | 1 | 67-118 | 0x00 | 0x01 | 0x43-0x76 | Reserved Registers |
0 | 1 | 119 | 0x00 | 0x01 | 0x77 | Headset Detection Tuning Register 1 |
0 | 1 | 120 | 0x00 | 0x01 | 0x78 | Headset Detection Tuning Register 2 |
0 | 1 | 121 | 0x00 | 0x01 | 0x79 | Microphone PGA Power-Up Control Register |
0 | 1 | 122 | 0x00 | 0x01 | 0x7A | Reference Powerup Delay Register |
0 | 1 | 123-127 | 0x00 | 0x01 | 0x7B-0x7F | Reserved Registers |
0 | 3 | 0 | 0x00 | 0x03 | 0x00 | Page Select Register |
0 | 3 | 1 | 0x00 | 0x03 | 0x01 | Reserved Register |
0 | 3 | 2 | 0x00 | 0x03 | 0x02 | Primary SAR ADC Control |
0 | 3 | 3 | 0x00 | 0x03 | 0x03 | Primary SAR ADC Conversion Mode |
0 | 3 | 4-5 | 0x00 | 0x03 | 0x04-0x05 | Reserved Registers |
0 | 3 | 6 | 0x00 | 0x03 | 0x06 | SAR Reference Control |
0 | 3 | 7-8 | 0x00 | 0x03 | 0x07-0x08 | Reserved Registers |
0 | 3 | 9 | 0x00 | 0x03 | 0x09 | SAR ADC Flags Register 1 |
0 | 3 | 10 | 0x00 | 0x03 | 0x0A | SAR ADC Flags Register 2 |
0 | 3 | 11-12 | 0x00 | 0x03 | 0x0B-0x0C | Reserved Registers |
0 | 3 | 13 | 0x00 | 0x03 | 0x0D | SAR ADC Buffer Mode Control |
0 | 3 | 14 | 0x00 | 0x03 | 0x0E | Reserved Register |
0 | 3 | 15 | 0x00 | 0x03 | 0x0F | Scan Mode Timer Control |
0 | 3 | 16 | 0x00 | 0x03 | 0x10 | Reserved Register |
0 | 3 | 17 | 0x00 | 0x03 | 0x11 | SAR ADC Clock Control |
0 | 3 | 18 | 0x00 | 0x03 | 0x12 | SAR ADC Buffer Mode Data Read Control |
0 | 3 | 19 | 0x00 | 0x03 | 0x13 | SAR ADC Measurement Control |
0 | 3 | 20 | 0x00 | 0x03 | 0x14 | Reserved Register |
0 | 3 | 21 | 0x00 | 0x03 | 0x15 | SAR ADC Measurement Threshold Flags |
0 | 3 | 22 | 0x00 | 0x03 | 0x16 | IN1L Max Threshold Check Control 1 |
0 | 3 | 23 | 0x00 | 0x03 | 0x17 | IN1L Max Threshold Check Control 2 |
0 | 3 | 24 | 0x00 | 0x03 | 0x18 | IN1L Min Threshold Check Control 1 |
0 | 3 | 25 | 0x00 | 0x03 | 0x19 | IN1L Min Threshold Check Control 2 |
0 | 3 | 26 | 0x00 | 0x03 | 0x1A | IN1R Max Threshold Check Control 1 |
0 | 3 | 27 | 0x00 | 0x03 | 0x1B | IN1R Max Threshold Check Control 2 |
0 | 3 | 28 | 0x00 | 0x03 | 0x1C | IN1R Min Threshold Check Control 1 |
0 | 3 | 29 | 0x00 | 0x03 | 0x1D | IN1R Min Threshold Check Control 2 |
0 | 3 | 30 | 0x00 | 0x03 | 0x1E | TEMP Max Threshold Check Control 1 |
0 | 3 | 31 | 0x00 | 0x03 | 0x1F | TEMP Max Threshold Check Control 2 |
0 | 3 | 32 | 0x00 | 0x03 | 0x20 | TEMP Min Threshold Check Control 1 |
0 | 3 | 33 | 0x00 | 0x03 | 0x21 | TEMP Min Threshold Check Control 2 |
0 | 3 | 34-53 | 0x00 | 0x03 | 0x22-0x35 | Reserved Registers |
0 | 3 | 54 | 0x00 | 0x03 | 0x36 | IN1L Measurement Data (MSB) |
0 | 3 | 55 | 0x00 | 0x03 | 0x37 | IN1L Measurement Data (LSB) |
0 | 3 | 56 | 0x00 | 0x03 | 0x38 | IN1R Measurement Data (MSB) |
0 | 3 | 57 | 0x00 | 0x03 | 0x39 | IN1R Measurement Data (LSB) |
0 | 3 | 58 | 0x00 | 0x03 | 0x3A | VBAT Measurement Data (MSB) |
0 | 3 | 59 | 0x00 | 0x03 | 0x3B | VBAT Measurement Data (LSB) |
0 | 3 | 60-65 | 0x00 | 0x03 | 0x3C-0x41 | Reserved Registers |
0 | 3 | 66 | 0x00 | 0x03 | 0x42 | TEMP1 Measurement Data (MSB) |
0 | 3 | 67 | 0x00 | 0x03 | 0x43 | TEMP1 Measurement Data (LSB) |
0 | 3 | 68 | 0x00 | 0x03 | 0x44 | TEMP2 Measurement Data (MSB) |
0 | 3 | 69 | 0x00 | 0x03 | 0x45 | TEMP2 Measurement Data (LSB) |
0 | 3 | 70-127 | 0x00 | 0x03 | 0x46-0x7F | Reserved Registers |
0 | 4 | 0 | 0x00 | 0x04 | 0x00 | Page Select Register |
0 | 4 | 1 | 0x00 | 0x04 | 0x01 | Audio Serial Interface 1, Audio Bus Format Control Register |
0 | 4 | 2 | 0x00 | 0x04 | 0x02 | Audio Serial Interface 1, Left Ch_Offset_1 Control Register |
0 | 4 | 3 | 0x00 | 0x04 | 0x03 | Audio Serial Interface 1, Right Ch_Offset_2 Control Register |
0 | 4 | 4 | 0x00 | 0x04 | 0x04 | Audio Serial Interface 1, Channel Setup Register |
0 | 4 | 5-6 | 0x00 | 0x04 | 0x05-0x06 | Reserved Registers |
0 | 4 | 7 | 0x00 | 0x04 | 0x07 | Audio Serial Interface 1, ADC Input Control |
0 | 4 | 8 | 0x00 | 0x04 | 0x08 | Audio Serial Interface 1, DAC Output Control |
0 | 4 | 9 | 0x00 | 0x04 | 0x09 | Audio Serial Interface 1, Control Register 9, ADC Slot Tristate Control |
0 | 4 | 10 | 0x00 | 0x04 | 0x0A | Audio Serial Interface 1, WCLK and BCLK Control Register |
0 | 4 | 11 | 0x00 | 0x04 | 0x0B | Audio Serial Interface 1, Bit Clock N Divider Input Control |
0 | 4 | 12 | 0x00 | 0x04 | 0x0C | Audio Serial Interface 1, Bit Clock N Divider |
0 | 4 | 13 | 0x00 | 0x04 | 0x0D | Audio Serial Interface 1, Word Clock N Divider |
0 | 4 | 14 | 0x00 | 0x04 | 0x0E | Audio Serial Interface 1, BCLK and WCLK Output |
0 | 4 | 15 | 0x00 | 0x04 | 0x0F | Audio Serial Interface 1, Data Output |
0 | 4 | 16 | 0x00 | 0x04 | 0x10 | Audio Serial Interface 1, ADC WCLK and BCLK Control |
0 | 4 | 17 | 0x00 | 0x04 | 0x11 | Audio Serial Interface 2, Audio Bus Format Control Register |
0 | 4 | 18 | 0x00 | 0x04 | 0x12 | Audio Serial Interface 2, Data Offset Control Register |
0 | 4 | 19-22 | 0x00 | 0x04 | 0x13-0x16 | Reserved Registers |
0 | 4 | 23 | 0x00 | 0x04 | 0x17 | Audio Serial Interface 2, ADC Input Control |
0 | 4 | 24 | 0x00 | 0x04 | 0x18 | Audio Serial Interface 2, DAC Output Control |
0 | 4 | 25 | 0x00 | 0x04 | 0x19 | Reserved Register |
0 | 4 | 26 | 0x00 | 0x04 | 0x1A | Audio Serial Interface 2, WCLK and BCLK Control Register |
0 | 4 | 27 | 0x00 | 0x04 | 0x1B | Audio Serial Interface 2, Bit Clock N Divider Input Control |
0 | 4 | 28 | 0x00 | 0x04 | 0x1C | Audio Serial Interface 2, Bit Clock N Divider |
0 | 4 | 29 | 0x00 | 0x04 | 0x1D | Audio Serial Interface 2, Word Clock N Divider |
0 | 4 | 30 | 0x00 | 0x04 | 0x1E | Audio Serial Interface 2, BCLK and WCLK Output |
0 | 4 | 31 | 0x00 | 0x04 | 0x1F | Audio Serial Interface 2, Data Output |
0 | 4 | 32 | 0x00 | 0x04 | 0x20 | Audio Serial Interface 2, ADC WCLK and BCLK Control |
0 | 4 | 33 | 0x00 | 0x04 | 0x21 | Audio Serial Interface 3, Audio Bus Format Control Register |
0 | 4 | 34 | 0x00 | 0x04 | 0x22 | Audio Serial Interface 3, Data Offset Control Register |
0 | 4 | 35-38 | 0x00 | 0x04 | 0x23-0x26 | Reserved Registers |
0 | 4 | 39 | 0x00 | 0x04 | 0x27 | Audio Serial Interface 3, ADC Input Control |
0 | 4 | 40 | 0x00 | 0x04 | 0x28 | Audio Serial Interface 3, DAC Output Control |
0 | 4 | 41 | 0x00 | 0x04 | 0x29 | Reserved Register |
0 | 4 | 42 | 0x00 | 0x04 | 0x2A | Audio Serial Interface 3, WCLK and BCLK Control Register |
0 | 4 | 43 | 0x00 | 0x04 | 0x2B | Audio Serial Interface 3, Bit Clock N Divider Input Control |
0 | 4 | 44 | 0x00 | 0x04 | 0x2C | Audio Serial Interface 3, Bit Clock N Divider |
0 | 4 | 45 | 0x00 | 0x04 | 0x2D | Audio Serial Interface 3, Word Clock N Divider |
0 | 4 | 46 | 0x00 | 0x04 | 0x2E | Audio Serial Interface 3, BCLK and WCLK Output |
0 | 4 | 47 | 0x00 | 0x04 | 0x2F | Audio Serial Interface 3, Data Output |
0 | 4 | 48 | 0x00 | 0x04 | 0x30 | Audio Serial Interface 3, ADC WCLK and BCLK Control |
0 | 4 | 49-64 | 0x00 | 0x04 | 0x31-0x40 | Reserved Registers |
0 | 4 | 65 | 0x00 | 0x04 | 0x41 | WCLK1 (Input/Output) Pin Control |
0 | 4 | 66 | 0x00 | 0x04 | 0x42 | Reserved Register |
0 | 4 | 67 | 0x00 | 0x04 | 0x43 | DOUT1 (Output) Pin Control |
0 | 4 | 68 | 0x00 | 0x04 | 0x44 | DIN1 (Input) Pin Control |
0 | 4 | 69 | 0x00 | 0x04 | 0x45 | WCLK2 (Input/Output) Pin Control |
0 | 4 | 70 | 0x00 | 0x04 | 0x46 | BCLK2 (Input/Output) Pin Control |
0 | 4 | 71 | 0x00 | 0x04 | 0x47 | DOUT2 (Output) Pin Control |
0 | 4 | 72 | 0x00 | 0x04 | 0x48 | DIN2 (Input) Pin Control |
0 | 4 | 73 | 0x00 | 0x04 | 0x49 | WCLK3 (Input/Output) Pin Control |
0 | 4 | 74 | 0x00 | 0x04 | 0x4A | BCLK3 (Input/Output) Pin Control |
0 | 4 | 75 | 0x00 | 0x04 | 0x4B | DOUT3 (Output) Pin Control |
0 | 4 | 76 | 0x00 | 0x04 | 0x4C | DIN3 (Input) Pin Control |
0 | 4 | 77-81 | 0x00 | 0x04 | 0x4D-0x51 | Reserved Registers |
0 | 4 | 82 | 0x00 | 0x04 | 0x52 | MCLK2 (Input) Pin Control |
0 | 4 | 83-85 | 0x00 | 0x04 | 0x53-0x55 | Reserved Registers |
0 | 4 | 86 | 0x00 | 0x04 | 0x56 | GPIO1 (Input/Output) Pin Control |
0 | 4 | 87 | 0x00 | 0x04 | 0x57 | GPIO2 (Input/Output) Pin Control |
0 | 4 | 88-90 | 0x00 | 0x04 | 0x58-0x5A | Reserved Registers |
0 | 4 | 91 | 0x00 | 0x04 | 0x5B | GPI1 (Input) Pin Control |
0 | 4 | 92 | 0x00 | 0x04 | 0x5C | GPI2 (Input) Pin Control |
0 | 4 | 93-95 | 0x00 | 0x04 | 0x5D-0x5F | Reserved Registers |
0 | 4 | 96 | 0x00 | 0x04 | 0x60 | GPO1 (Output) Pin Control |
0 | 4 | 97-100 | 0x00 | 0x04 | 0x61-0x64 | Reserved Registers |
0 | 4 | 101 | 0x00 | 0x04 | 0x65 | Digital Microphone Input Pin Control |
0 | 4 | 102-117 | 0x00 | 0x04 | 0x66-0x75 | Reserved Registers |
0 | 4 | 118 | 0x00 | 0x04 | 0x76 | ADC/DAC Data Port Control |
0 | 4 | 119 | 0x00 | 0x04 | 0x77 | Digital Audio Engine Synchronization Control |
0 | 4 | 120-127 | 0x00 | 0x04 | 0x78-0x7F | Reserved Registers |
0 | 252 | 0 | 0x00 | 0xFC | 0x00 | Page Select Register |
0 | 252 | 1 | 0x00 | 0xFC | 0x01 | SAR Buffer Mode Data (MSB) and Buffer Flags |
0 | 252 | 2 | 0x00 | 0xFC | 0x02 | SAR Buffer Mode Data (LSB) |
0 | 252 | 3-127 | 0x00 | 0xFC | 0x03-0x7F | Reserved Registers |
40 | 0 | 0 | 0x28 | 0x00 | 0x00 | Page Select Register |
40 | 0 | 1 | 0x28 | 0x00 | 0x01 | ADC Adaptive CRAM Configuration Register |
40 | 0 | 2-126 | 0x28 | 0x00 | 0x02-0x7E | Reserved Registers |
40 | 0 | 127 | 0x28 | 0x00 | 0x7F | Book Selection Register |
40 | 1-17 | 0 | 0x28 | 0x01-0x11 | 0x00 | Page Select Register |
40 | 1-17 | 1-7 | 0x28 | 0x01-0x11 | 0x01-0x07 | Reserved Registers |
40 | 1-17 | 8-127 | 0x28 | 0x01-0x11 | 0x08-0x7F | ADC Adaptive Coefficients C(0:509) |
40 | 18 | 0 | 0x28 | 0x12 | 0x00 | Page Select Register |
40 | 18 | 1-7 | 0x28 | 0x12 | 0x01-0x07 | Reserved Registers |
40 | 18 | 8-15 | 0x28 | 0x12 | 0x08-0x0F | ADC Adaptive Coefficients C(510:511) |
40 | 18 | 16-127 | 0x28 | 0x12 | 0x10-0x7F | Reserved Registers |
80 | 0 | 0 | 0x50 | 0x00 | 0x00 | Page Select Register |
80 | 0 | 1 | 0x50 | 0x00 | 0x01 | DAC Adaptive Coefficient Bank Configuration Register |
80 | 0 | 2-126 | 0x50 | 0x00 | 0x02-0x7E | Reserved Registers |
80 | 0 | 127 | 0x50 | 0x00 | 0x7F | Book Selection Register |
80 | 1-17 | 0 | 0x50 | 0x01-0x11 | 0x00 | Page Select Register |
80 | 1-17 | 1-7 | 0x50 | 0x01-0x11 | 0x01-0x07 | Reserved Registers |
80 | 1-17 | 8-127 | 0x50 | 0x01-0x11 | 0x08-0x7F | DAC Adaptive Coefficient Bank C(0:509) |
80 | 18 | 0 | 0x50 | 0x12 | 0x00 | Page Select Register |
80 | 18 | 1-7 | 0x50 | 0x12 | 0x01-0x07 | Reserved Registers |
80 | 18 | 8-15 | 0x50 | 0x12 | 0x08-0x0F | DAC Adaptive Coefficient Bank C(510:511) |
80 | 18 | 16-127 | 0x50 | 0x12 | 0x10-0x7F | Reserved Registers |