SLAS538B October 2007 – November 2016 TLV320AIC34
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TLV320AIC34 device is designed to be extremely tolerant of power supply sequencing. However, in some rare instances, unexpected conditions can be attributed to power supply sequencing. The following sequence provides the most robust operation.
IOVDD must be powered up first. The analog supplies, which include AVDD and DRVDD, must be powered up second. The digital supply DVDD must be powered up last. Keep RESET low until all supplies are stable. The analog supplies must be greater than or equal to DVDD at all times.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
t1 | IOVDD to AVDD, DRVDD | 0 | ms | |
t2 | AVDD to DVDD | 0 | 5 | ms |
t3 | IOVDD to DVDD | 0 | ms |
All power supplies must be stable while the device is in use. Ripples must be avoided if possible because this could affect the device performance. The decoupling capacitors for the power supplies must be placed close to the device terminals.