SNOSDJ0A August 2024 – September 2024 TLV3231
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Input Characteristics | ||||||
VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2 | ±0.5 | ±4 | mV | |
VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | ±4.5 | mV | ||
VHYS | Hysteresis | VS = 5V, VCM = VS / 2 | 0.5 | 1.55 | 3 | mV |
VHYS | Hysteresis | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 3.5 | mV | ||
VCM | Common-mode voltage range | (V-) - 0.1 | (V+)+0.1 | V | ||
IB | Input bias current | VS = 5V, VCM = VS / 2 | 1 | nA | ||
IB | Input bias current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 10 | nA | ||
IOS | Input offset current | VS = 5V, VCM = VS / 2 | 1 | nA | ||
CIN | Input capacitance | 2 | pF | |||
CMRR | Common-mode rejection ratio | VCM = VEE - 0.1V to VCC + 0.1V | 82 | dB | ||
DC Output Characteristics | ||||||
VOH | Voltage swing from (V+) | VS = 5V, (V-) = 0V, ISource = 2mA | 200 | mV | ||
VOL | Voltage swing from (V-) | VS = 5V, (V-) = 0V, ISink = 2mA | 200 | mV | ||
ISC | Short-circuit current | VS = 5V, sourcing | 45 | mA | ||
VS = 5V, sinking | 45 | |||||
Power Supply | ||||||
IQ | Supply current / Channel | VS = 2.7V and 5V, no load, Output Low | 200 | 250 | uA | |
IQ | Supply current / Channel | VS = 2.7V and 5V, no load, Output Low, TA = -40 to 125℃ | 350 | uA | ||
PSRR | Power Supply Rejection Ratio | VS = 2.7V to 5.5V, no load, TA = -40 to 125℃ | 92 | dB |