SNOSDL8 November 2024 TLV3511-Q1
ADVANCE INFORMATION
The TLV351x-Q1 is a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 7ns and a full supply voltage range of 2.7V to 5.5V with a quiescent supply current of only 1mA per channel.
All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state (output LOW) until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power down.Likewise, the TLV351x-Q1 are conveniently available in standard leaded and leadless packages with features such as rail-to-rail inputs, low offset voltage, and large output drive current. These features along with fast response time make the comparators well-suited for current sensing, zero-cross detection, and a variety of other applications where precision and speed is critical.
All devices are specified for operation across the expanded temperature range of –40°C to 125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV3511-Q1 | SC-70 (5) | 1.25mm × 2.00mm |
SOT-23 (5) (Preview) | 1.60mm × 2.90mm | |
SOT (5) (Preview) | 1.2mm × 1.5mm | |
TLV3512-Q1 | VSSOP (8) (Preview) | 3.00mm × 3.00mm |
WSON (8) (Preview) | 2.00mm × 2.00mm |