SNOSDL8 November 2024 TLV3511-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC Input Characteristics | ||||||
VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2 | ±1 | ±5 | mV | |
VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | ±6 | mV | ||
VHYS | Hysteresis | VS = 5V, VCM = VS / 2 | 2.3 | mV | ||
VHYS | Hysteresis | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 3.5 | mV | ||
VCM | Common-mode voltage range | (V-) - 0.2 | (V+) + 0.2 | V | ||
IB | Input bias current | VS = 5V, VCM = VS / 2 | 1 | nA | ||
IB | Input bias current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 10 | nA | ||
IOS | Input offset current | VS = 5V, VCM = VS / 2 | 1 | nA | ||
CIN | Input capacitance | 4 | pF | |||
CMRR | Common-mode rejection ratio | VCM = VEE - 0.2V to VCC + 0.2V | 80 | dB | ||
DC Output Characteristics | ||||||
VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA | 180 | 250 | mV | |
VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA, -40 to 125C | 300 | mV | ||
VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA | 180 | 250 | mV | |
VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA, -40 to 125C | 300 | mV | ||
ISC | Short-circuit current | VS = 5V, sourcing | 84 | mA | ||
VS = 5V, sinking | 94 | |||||
Power Supply | ||||||
IQ | Supply current / Channel | VS = 2.7V and 5V, no load, TA = -40 to 125℃ | 1.1 | 2 | mA | |
VPOR (postive) | Power-On Reset Voltage | 2.2 | V | |||
PSRR | Power Supply Rejection Ratio | VS = 2.7V to 5.5V, TA = -40 to 125℃ | 93 | dB |