JAJSOM8A October 2022 – December 2023 TLV3801-Q1 , TLV3802-Q1
PRODMIX
The TLV380x-Q1 is a high-speed comparators with LVDS output. The fast response time of these comparators make them well suited for applications that require narrow pulse width detection or high toggle frequencies. The TLV3801-Q1 is available in the 8-pin WSON package and the TLV3802-Q1 is available in the 12-pin WSON package.