JAJSCN6A November 2016 – May 2018 TLV170 , TLV2170 , TLV4170
PRODUCTION DATA.
The input common-mode voltage range of the TLVx170 family extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
This device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. The typical performance in this range is summarized in Table 3.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input common-mode voltage | (V+) – 2 | (V+) + 0.1 | V | ||
Offset voltage | 7 | mV | |||
Offset voltage vs temperature | 12 | µV/°C | |||
Common-mode rejection ratio | 65 | dB | |||
Open-loop gain | 60 | dB | |||
Gain-bandwidth product | 0.3 | MHz | |||
Slew rate | 0.3 | V/µs |