JAJSFR4B October 2015 – July 2018 TLV62085
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Quiescent current into VIN | No load, device not switching | 17 | µA | ||
ISD | Shutdown current into VIN | EN = Low | 0.7 | µA | ||
VUVLO | Under voltage lock out threshold | VIN falling | 2.1 | 2.2 | 2.3 | V |
Under voltage lock out hysteresis | VIN rising | 200 | mV | |||
TJSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
Thermal shutdown hysteresis | TJ falling | 20 | °C | |||
LOGIC INTERFACE EN | ||||||
VIH | High-level input voltage | VIN = 2.5 V to 6.0 V | 1.0 | V | ||
VIL | Low-level input voltage | VIN = 2.5 V to 6.0 V | 0.4 | V | ||
IEN,LKG | Input leakage current into EN pin | EN = High | 0.01 | µA | ||
RPD | Pull-down resistance at EN pin | EN = Low | 400 | kΩ | ||
SOFT START, POWER GOOD | ||||||
tSS | Soft start time | Time from EN high to 95% of VOUT nominal | 0.8 | ms | ||
VPG | Power good threshold | VOUT rising, referenced to VOUT nominal | 95% | |||
VOUT falling, referenced to VOUT nominal | 90% | |||||
VPG,OL | Low-level output voltage | Isink = 1 mA | 0.4 | V | ||
IPG,LKG | Input leakage current into PG pin | VPG = 5.0 V | 0.01 | µA | ||
OUTPUT | ||||||
VFB | Feedback regulation voltage | PWM mode, 2.5 V ≤ VIN ≤ 6 V
TJ = 0°C to 85 °C |
792 | 800 | 808 | mV |
IFB,LKG | Feedback input leakage current | VFB = 1 V | 0.01 | µA | ||
RDIS | Output discharge resistor | EN = LOW, VOUT = 1.8 V | 260 | Ω | ||
POWER SWITCH | ||||||
RDS(on) | High-side FET on-resistance | ISW = 500 mA | 31 | mΩ | ||
Low-side FET on-resistance | ISW = 500 mA | 23 | mΩ | |||
ILIM | High-side FET switch current limit | 3.7 | 4.6 | 5.5 | A | |
fSW | PWM switching frequency | IOUT = 1 A | 2.4 | MHz |