SLVSBC1D October 2013 – October 2016 TLV62565 , TLV62566
PRODUCTION DATA.
PIN | I/O/PWR | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
TLV62565 | TLV62566 | |||
EN | 1 | — | I | Device enable logic input. Logic HIGH enables the device, logic low disables the device and turns it into shutdown. Do not leave floating. |
FB | 5 | 5 | I | Feedback pin for the internal control loop. Connect this pin to the external feedback divider. |
GND | 2 | 2 | PWR | Ground pin. |
PG | — | 1 | O | Power Good open drain output. This pin is high impedance if the output voltage is within regulation. It is pulled low if the output is below its nominal value. It is also low when VIN is below UVLO or thermal shutdown triggers. |
SW | 3 | 3 | PWR | Switch pin connected to the internal MOSFET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
VIN | 4 | 4 | PWR | Power supply voltage input. |