JAJSDM3F November 2019 – November 2019 TLV62585
PRODUCTION DATA.
VIN = 5 V, VOUT = 1.8 V, TA = 25 ºC, unless otherwise noted.
VOUT = 1.2 V |
VOUT = 2.5 V |
VIN = 5 V |
VIN = 5 V |
IOUT = 0.1 A |
IOUT = 3 A |
No Load |
IOUT = 0.1 A to 3 A | C3 = 22 pF |
IOUT = 0.1 A |
VOUT = 1.8 V |
VOUT = 3.3 V |
VOUT = 1.8 V |
IOUT = 1 A |
IOUT = 0.1 A | C3 = 22 pF |
ROUT = 0.6 Ω |
IOUT = 0.1 A to 3 A |
IOUT = 0.1 A |