JAJSKM5 November 2020 TLV6703-Q1
PRODUCTION DATA
The TLV6703-Q1 device is a wide-supply voltage comparator that operates over a VDD range of 1.8 to 18 V. The monitored voltage is set with the use of external resistors, so the device can be used either as a precision voltage monitor.