JAJSKM5 November 2020 TLV6703-Q1
PRODUCTION DATA
PART NUMBER | CONFIGURATION | OPERATING VOLTAGE RANGE | THRESHOLD ACCURACY OVER TEMPERATURE |
---|---|---|---|
TLV6700 | Window | 1.8 V to 18 V | 1% |
TLV6700-Q1 | Window | 1.8 V to 18 V | 1% |
TLV6703 | Non-Inverting Single Channel | 1.8 V to 18 V | 1% |
TLV6703-Q1 | Non-Inverting Single Channel | 1.8 V to 18 V | 1% |
TLV6710 | Window | 1.8 V to 36 V | 0.75% |
TLV6713 | Non-Inverting Single Channel | 1.8 V to 36 V | 0.75% |