JAJSEJ6A January 2018 – April 2018 TLV6703
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
V(POR) | Power-on reset voltage (1) | VOLmax = 0.2 V, output sink current = 15 µA | 0.8 | V | ||||
VIT+ | Positive-going input threshold voltage | VDD = 1.8V and 18 V, TJ = 25°C | 398 | 400 | 402.5 | mV | ||
VDD = 1.8V and 18 V, TJ = –40°C to 125°C | 396 | 404 | ||||||
VIT– | Negative-going input threshold voltage | VDD = 1.8V and 18 V, TJ = 25°C | 391.6 | 394.5 | 397.5 | mV | ||
VDD = 1.8V and 18 V, TJ = –40°C to 125°C | 387 | 400 | ||||||
Vhys | Hysteresis voltage (hys = VIT+ – VIT–) | 5.5 | 12 | mV | ||||
I(SENSE) | Input current (at the SENSE pin) | VDD = 1.8 V and 18 V, VI = 6.5 V | –25 | 1 | 25 | nA | ||
VOL | Low-level output voltage | VDD = 1.3 V, output sink current = 0.4 mA | 250 | mV | ||||
VDD = 1.8 V, output sink current = 3 mA | 250 | |||||||
VDD = 5 V, output sink current = 5 mA | 250 | |||||||
Ilkg(OD) | Open-drain output leakage-current | VDD = 1.8 V and 18 V, VO = VDD | 300 | nA | ||||
VDD = 1.8 V, VO = 18 V | 300 | |||||||
IDD | Supply current | VDD = 1.8 V, no load | 5.5 | 11 | µA | |||
VDD = 5 V | 6 | 13 | ||||||
VDD = 12 V | 6 | 13 | ||||||
VDD = 18 V | 7 | 13 | ||||||
UVLO | Undervoltage lockout (2) | VDD falling | 1.3 | 1.7 | V |