JAJSEJ6A January 2018 – April 2018 TLV6703
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output rise time | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VO = (0.1 to 0.9) × VDD |
2.2 | µs | ||
tf | Output fall time | VDD = 5 V, 10-mV input overdrive,
RP = 10 kΩ, VO = (0.1 to 0.9) × VDD |
0.22 | µs |