JAJSEJ6A January 2018 – April 2018 TLV6703
PRODUCTION DATA.
The TLV6703 device is a wide-supply voltage comparator that operates over a VDD range of 1.8 V to
18 V. The device has a high-accuracy comparator with an internal 400-mV reference and an open-drain output rated to 18 V for precision voltage detection. The device can be used as a voltage monitor. The monitored voltage are set with the use of external resistors.