JAJSEJ9B January 2018 – October 2018 TLV6710
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | — | Ground |
INA | 3 | I | Comparator A input. This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this terminal drops below the threshold voltage VIT–(INA), OUTA is driven low. |
INB | 4 | I | Comparator B input. This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this terminal exceeds the threshold voltage VIT+(INB), OUTB is driven low. |
OUTA | 1 | O | INA comparator open-drain output. OUTA is driven low when the voltage at this comparator is less than VIT–(INA). The output goes high when the sense voltage rises above VIT+(INA). |
OUTB | 6 | O | INB comparator open-drain output. OUTB is driven low when the voltage at this comparator exceeds VIT+(INB). The output goes high when the sense voltage falls below VIT–(INB). |
VDD | 5 | I | Supply voltage input. Connect a 1.8-V to 36-V supply to VDD to power the device. It is good analog design practice to place a 0.1-µF ceramic capacitor close to this pin. |