JAJSEJ7B January 2018 – July 2018 TLV6713
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.8 | 36 | V | |
VSENSE | Input pin voltage | 0 | 1.7 | V | |
VOUT | Output pin voltage | 0 | 25 | V | |
VPULLUP | Pullup voltage | 0 | 25 | V | |
IOUT | Output pin current | 0 | 10 | mA | |
TJ | Junction temperature | –40 | 25 | 125 | °C |