JAJSEJ7B January 2018 – July 2018 TLV6713
PRODUCTION DATA.
VDD = 1.8 V |
Input step ±200 mV |
VDD = 1.8 V |
VDD = 5 V |
VDD = 24 V, minimum pulse duration required to trigger output high-to-low transition, SENSE = negative spike below VIT– |
VDD = 1.8 V |
Input step ±200 mV |
VDD = 12 V |