JAJSEJ7B January 2018 – July 2018 TLV6713
PRODUCTION DATA.
This typical voltage detector application is designed to meet the parameters listed in Table 3:
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 24-V nominal, falling (VMON(UV)) threshold
10% nominal (21.6 V) |
VMON(UV) = 21.8 V ±2.7% |
Output logic voltage | 3.3-V CMOS | 3.3-V CMOS |
Maximum current consumption | 30 µA | 24 µA |