JAJSEJ7B January 2018 – July 2018 TLV6713
PRODUCTION DATA.
Although an input capacitor is not required for stability, for good analog design practice, connect a 0.1-μF low equivalent series resistance (ESR) capacitor across the VDD and GND pins. A higher-value capacitor may be necessary if large, fast rise-time load transients are anticipated, or if the device is not located close to the power source.