SLVSB67C November 2011 – June 2017 TLV70012-Q1 , TLV70018-Q1
PRODUCTION DATA.
The device is designed to operate from an input-voltage supply range between 2 V and 5.5 V. This input supply must be well regulated. If the input supply is located more than a few inches from the device, TI recommends adding a capacitor with a value of 0.1 µF and a ceramic bypass capacitor at the input.