JAJSCJ0C July 2016 – June 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2 | 5.5 | V | |
VEN | Enable voltage | 0 | 5.5 | V | |
IOUT | Output current | 200 | mA | ||
CIN | Input capacitor | 0 | 1 | µF | |
COUT | Output capacitor | 0.22 | 1 | µF | |
TA | Operating ambient temperature | –40 | 125 | °C |