JAJSCJ0C July 2016 – June 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 2 | 5.5 | V | ||
VOUT | DC output accuracy | –40°C ≤ TA ≤ +125°C, VOUT ≥ 1 V | –2% | 2% | ||
ΔVO/ΔVIN | Line regulation | VOUT(NOM) + 0.5 V ≤ VIN ≤ 5.5 V,
IOUT = 10 mA |
1 | 5 | mV | |
ΔVO/ΔIOUT | Load regulation | 0 mA ≤ IOUT ≤ 200 mA | 15 | mV | ||
VDO | Dropout voltage(1) | VIN = 0.98 × VOUT(NOM), IOUT = 200 mA | 175 | 250 | mV | |
ICL | Output current limit | VOUT = 0.9 × VOUT(NOM) | 220 | 350 | 860 | mA |
IGND | Ground pin current | IOUT = 0 mA | 31 | 55 | µA | |
IOUT = 200 mA, VIN = VOUT + 0.5 V | 270 | |||||
ISHDN | Ground pin current (shutdown) | VEN ≤ 0.4 V, 2.0 V ≤ VIN ≤ 4.5 V | 1 | 2.5 | µA | |
PSRR | Power-supply rejection ratio | VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA,
f = 1 kHz |
68 | dB | ||
VN | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 2.3 V,
VOUT = 1.8 V, IOUT = 10 mA |
48 | µVRMS | ||
tSTR | Startup time(2) | COUT = 1 µF, IOUT = 200 mA | 100 | µs | ||
VEN(HI) | Enable pin high (enabled) | 0.9 | VIN | V | ||
VEN(LO) | Enable pin low (disabled) | 0 | 0.4 | V | ||
IEN | Enable pin current | VEN = 5.5 V , IOUT = 10 µA | 0.04 | 0.5 | µA | |
UVLO | Undervoltage lockout | VIN rising | 1.9 | V | ||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||
Reset, temperature decreasing | 140 | |||||
TA | Operating ambient temperature | –40 | 125 | °C |