JAJSCJ0C July 2016 – June 2018
PRODUCTION DATA.
The device is designed to operate from an input-voltage supply range between 2 V and 5.5 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B69xx-Q1 device, a capacitor with a value of 0.1 µF and a ceramic bypass capacitor are recommended to be added at the input.