JAJSBS7F September 2012 – August 2019 TLV713
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage range | 1.4 | 5.5 | V | |||
VOUT | Output voltage range | 1 | 3.3 | V | |||
DC output accuracy | VOUT ≥ 1.8 V, TJ = 25°C | –1% | 1% | ||||
VOUT < 1.8 V, TJ = 25°C | –20 | 20 | mV | ||||
VOUT ≥ 1.2 V, –40°C ≤ TJ ≤ 125°C | –1.5% | 1.5% | |||||
VOUT < 1.2 V, –40°C ≤ TJ ≤ 125°C | –50 | 50 | mV | ||||
ΔVOUT(ΔVIN) | Line regulation | Max {VOUT(nom) + 0.5 V, VIN = 2.0 V} ≤ VIN ≤ 5.5 V | 1 | 5 | mV | ||
ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 150 mA | 10 | 30 | mV | ||
VDO | Dropout voltage | VOUT = 0.98 × VOUT(nom),
TJ = –40°C to 85°C |
1 V ≤ VOUT < 1.8 V, IOUT = 150 mA | 600 | 900 | mV | |
VOUT = 1.1 V, IOUT = 100 mA | 470 | 600 | |||||
1.8 V ≤ VOUT < 2.1 V, IOUT = 30 mA | 70 | ||||||
1.8 V ≤ VOUT < 2.1 V, IOUT = 150 mA | 350 | 575 | |||||
2.1 V ≤ VOUT < 2.5 V, IOUT = 30 mA | 90 | ||||||
2.1 V ≤ VOUT < 2.5 V, IOUT = 150 mA | 290 | 481 | |||||
2.5 V ≤ VOUT < 3 V, IOUT = 30 mA | 50 | ||||||
2.5 V ≤ VOUT < 3 V, IOUT = 150 mA | 246 | 445 | |||||
3 V ≤ VOUT < 3.6 V, IOUT = 30 mA | 46 | ||||||
3 V ≤ VOUT < 3.6 V, IOUT = 150 mA | 230 | 420 | |||||
VOUT = 0.98 × VOUT(nom),
TJ = –40°C to 125°C |
1 V ≤ VOUT < 1.8 V, IOUT = 150 mA | 600 | 1020 | ||||
VOUT = 1.1 V, IOUT = 100 mA | 470 | 720 | |||||
1.8 V ≤ VOUT < 2.1 V, IOUT = 150 mA | 350 | 695 | |||||
2.1 V ≤ VOUT < 2.5 V, IOUT = 150 mA | 290 | 601 | |||||
2.5 V ≤ VOUT < 3 V, IOUT = 150 mA | 246 | 565 | |||||
3 V ≤ VOUT < 3.6 V, IOUT = 150 mA | 230 | 540 | |||||
IGND | Ground pin current | IOUT = 0 mA | 50 | 75 | µA | ||
ISHUTDOWN | Shutdown current | VEN ≤ 0.4 V, 2.0 V ≤ VIN ≤ 5.5 V, TJ = 25°C | 0.1 | 1 | µA | ||
PSRR | Power-supply rejection ratio | VIN = 3.3 V,
VOUT = 2.8 V, IOUT = 30 mA |
f = 100 Hz | 70 | dB | ||
f = 10 kHz | 55 | ||||||
f = 1 MHz | 55 | ||||||
Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA | 73 | µVRMS | |||
tSTR | Start-up time(1) | COUT = 1.0 μF, IOUT = 150 mA | 100 | µs | |||
VHI | Enable high (enabled) | 0.9 | VIN | V | |||
VLO | Enable low (disabled) | 0 | 0.4 | V | |||
IEN | EN pin current | EN = 5.5 V | 0.01 | µA | |||
RPULLDOWN | Pulldown resistor (TLV713P only) | VIN = 4 V | 120 | Ω | |||
ILIM | Output current limit | VIN = 3.8 V, VOUT = 3.3 V, TJ = –40 to 85°C | 180 | mA | |||
VIN = 2.25 V, VOUT = 1.8 V, TJ = –40 to 85°C | 180 | ||||||
VIN = 2.0 V, VOUT = 1.2 V, TJ = –40 to 85°C | 180 | ||||||
ISC | Short-circuit current | VOUT = 0 V | 40 | mA | |||
TSD | Thermal shutdown | Shutdown, temperature increasing | 158 | °C | |||
Reset, temperature decreasing | 140 |