JAJSBS7F September 2012 – August 2019 TLV713
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.4 | 5.5 | V | |
VEN | Enable range | 0 | VIN | V | |
IOUT | Output current | 0 | 150 | mA | |
CIN | Input capacitor | 0 | 1 | µF | |
COUT | Output capacitor | 0 | 0.1 | 100 | µF |
TJ | Operating junction temperature range | –40 | 125 | °C |