SBVS217B June 2013 – November 2015 TLV716P
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT1 | 1 | O | Regulated output voltage pin. See the Input and Output Capacitor Requirements section for more details. |
OUT2 | 2 | O | Regulated output voltage pin. See the Input and Output Capacitor Requirements section for more details. |
GND | 3 | — | Ground pin. |
EN2 | 4 | I | Enable pin for regulator 2. Driving EN2 over 0.9 V turns on regulator 2. Driving EN2 below 0.4 V places regulator 2 into shutdown mode. |
IN | 5 | I | Input voltage pin. See the Input and Output Capacitor Requirements section for more details. |
EN1 | 6 | I | Enable pin for regulator 1. Driving EN1 over 0.9 V turns on regulator 1. Driving EN1 below 0.4 V places regulator 1 into shutdown mode. |
PAD | — | — | Connecting the thermal pad to the ground plane improves the thermal performance. |