JAJSDK4A July 2017 – September 2018 TLV741P
PRODUCTION DATA.
The TLV741P uses a UVLO circuit that disables the output until the input voltage is greater than the rising UVLO voltage. The circuit makes sure that the device does not exhibit any unpredictable behavior when the supply voltage is lower than the operational range of the internal circuitry, VIN(min). During UVLO disable, the output of the TLV741P version is connected to ground with a 120-Ω pulldown resistor.