JAJSDK4A July 2017 – September 2018 TLV741P
PRODUCTION DATA.
Several versions of the TLV741P are suitable for powering the MSP430 microcontroller.
Figure 23 shows a diagram of the TLV741P powering an MSP430 microcontroller. Table 2 lists potential applications of some voltage versions.
DEVICE | VOUT
(TYPICAL) |
APPLICATION |
---|---|---|
TLV741P18P | 1.8 V | Allows for lowest power consumption with many MSP430s |
TLV741P25P | 2.5 V | 2.2-V supply required by many MSP430s for flash programming and erasing |