JAJSDS0 September 2017 TLV742P
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 2 V and 5.5 V. The input voltage range provides adequate headroom for the device to have a regulated output. This input supply must be well-regulated (see Figure 33 through Figure 40). If the input supply is noisy, additional input capacitors with low ESR help improve the output noise performance.