JAJSDY7A June 2017 – October 2017 TLV760
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT | O | Output voltage, a ceramic capacitor greater than or equal to 0.1 μF is need for the stability of the device.(1) |
2 | IN | I | Input voltage supply — TI recommends a capacitor of value greater than 0.1 µF at the input.(1) |
3 | GND | — | Common ground |