JAJSSP1 May 2024 TLV770
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.4V to 5.5V. Make sure input supply is well regulated and free of spurious noise. To make sure that the output voltage is well regulated and dynamic performance is optimum, set the input supply to at least VOUT(nom) + 0.5V or 1.4V, whichever is greater.
Use a 1μF or greater input capacitor to reduce the impedance of the input supply, especially during transients.