JAJSHL1J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
This design monitors a 3.3-V rail and flags an
undervoltage fault at the RESET output when supply rail falls
approximately 12% below the nominal rail voltage. The TLV803E device has an open-drain
output topology so an external pull-up resistor is required and is calculated to ensure that
VOL does not exceed max limit given the
IRESET/RESET spec of ±5 mA is not violated at the
expected supply voltage. Section 7.5
table provides 500 µA Isink for 1.7 V VDD, which is the closest voltage to this design
example. Using 500 µA of Isink and 300 mV max VOL, gives us 5.36kΩ for the
external pull-up resistor. Any value greater than 5.36kΩ would ensure that VOL
will not exceed 300 mV max specification. If you are using the TLV809E device variant, no
pull-up resistor is required because TLV809E has push-pull output topology.