JAJSHL1J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
These devices are designed to operate from an input supply range of 1.7 V to 6 V. An input supply capacitor is recommended between the VDD pin and GND pin. If the voltage supply that provides power to VDD is susceptible to any large voltage transient that can exceed VDD maximum, the user must take additional precautions.