JAJSHL1J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
Table 12-1 shows how to decode the function of the device based on its part number. For example: TLV803EA29DBZR is open-drain, active-low, 200 ms reset delay, 2.93 V threshold voltage, Pin 1 = GND, SOT23-3 pin package, and large reel option.
Table 12-1 shows all the possible variants of the TLV80xE and TLV81xE. Refer to the orderable device information table for the options available to order. Contact Texas Instruments for the details and availability of devices not in the orderable device information table.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
Part Number | TLV803E | Open-Drain, Active-Low |
TLV809E | Push-Pull, Active-Low | |
TLV810E | Push-Pull, Active-High | |
Reset Time Delay Option | A | 200 ms |
B | 40 µs | |
C | 10 ms | |
D | 50 ms | |
F | 400 ms | |
Threshold Voltage Option | 17 | 1.7 V |
18 | 1.8 V | |
19 | 1.9 V | |
22 | 2.25 V | |
24 | 2.4 V | |
26 | 2.64 V | |
29 | 2.93 V | |
30 | 3.08 V | |
33 | 3.3 V | |
42 | 4.2 V | |
43 | 4.38 V | |
45 | 4.55 V | |
46 | 4.63 V | |
Pinout Indicator (DBZ Package Only) | R | Pin 1 = RESET, Pin 2 = GND, Pin 3 = VDD |
V | Pin 1 = RESET, Pin 2 = VDD, Pin 3 = GND | |
Package Option | DBZ | SOT23-3 pin |
DCK | SC70-3 pin | |
DPW | X2SON-5 pin | |
Reel | R | Large reel |