JAJSHL1J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Input supply voltage | 1.7 | 6 | V | |
V RESET , VRESET | RESET pin and RESET pin voltage | 0 | 6 | V | |
I RESET , IRESET | RESET pin and RESET pin current | 0 | ±5 | mA | |
TJ | Junction temperature (free air temperature) | –40 | 125 | °C | |
V MR | Manual reset pin voltage | 0 | VDD | V |