JAJSD06E December 2016 – April 2018 TLV8541 , TLV8542 , TLV8544
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
TLV854xオペアンプは、最小1.7Vの単一電源電圧で動作するため、-40℃~+125℃の広い温度範囲にわたり、低バッテリ状態での連続動作が可能です。いずれのバージョンも-40℃~+125℃で仕様が規定されています。TLV8541 (シングル・バージョン)は5ピンSOT-23で、TLV8542 (デュアル・バージョン)は8ピンSOICパッケージで供給されます。4チャネルのTLV8544 (クワッド・バージョン)は、業界標準の14ピンTSSOPパッケージで供給されます。