JAJSUS9A June 2024 – August 2024 TLV9044-Q1
PRODMIX
The TLV904x-Q1 series of operational amplifiers is fully specified for operation from 1.2V to 5.5V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are provided in the Typical Characteristics section. A ceramic capacitor with at least 0.01μF is highly recommended to bypass power-supply pins.