JAJSUS9A June 2024 – August 2024 TLV9044-Q1
PRODMIX
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
IN– | 4 | 3 | I | Inverting input |
IN+ | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
V– | 2 | 2 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 5 | 5 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
IN1– | 2 | I | Inverting input, channel 1 | |
IN1+ | 3 | I | Noninverting input, channel 1 | |
IN2– | 6 | I | Inverting input, channel 2 | |
IN2+ | 5 | I | Noninverting input, channel 2 | |
OUT1 | 1 | O | Output, channel 1 | |
OUT2 | 7 | O | Output, channel 2 | |
V– | 4 | I | Negative (low) supply or ground (for single-supply operation) | |
V+ | 8 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1– | 2 | I | Inverting input, channel 1 |
IN1+ | 3 | I | Noninverting input, channel 1 |
IN2– | 6 | I | Inverting input, channel 2 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN3– | 9 | I | Inverting input, channel 3 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN4– | 13 | I | Inverting input, channel 4 |
IN4+ | 12 | I | Noninverting input, channel 4 |
NC | — | — | No internal connection |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
V– | 11 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 4 | I | Positive (high) supply |