JAJSUS9A June 2024 – August 2024 TLV9044-Q1
PRODMIX
at TA = 25°C, V+ = 2.75V, V– = –2.75V, RL = 10kΩ connected to VS / 2, VCM = VS / 2, and VOUT = VS / 2 (unless otherwise noted)
VS = 5.5V |
VS = 5.5V, VCM = V– |
VCM = (V–) |
CL = 10pF | ||
V+ = 2.75V, V– = –2.75V | RL = 10kΩ |
V+ = 2.75V, V– = –2.75V |
VS = 5.5V | VCM = 2.5V | G = 1 |
BW = 80kHz | VOUT = 0.5VRMS |
VS = 5.5V | VCM = 2.5V | f = 1kHz |
G = 1 | BW = 80kHz |
G = 1 | VIN = 100mVpp | |
G = –10 | VIN = 600mVPP | |
G = 1 | VIN = 4VPP | CL = 10pF |
G = 1 | VIN = 4VPP | CL = 10pF |
VS = 5.5V, TA = –40°C to +125°C |
VS = 5.5V, VCM = V+ |
VCM > (V+) – 1.4V |
CL = 10pF |
V+ = 0.6V, V– = –0.6V |
VS = 1.2V to 5.5V |
VS = 5.5V | VCM = 2.5V | G = –1 |
BW = 80kHz | VOUT = 0.5VRMS |
VS = 5.5V | VCM = 2.5V | f = 1kHz |
G = –1 | BW = 80kHz |
G = –1 | VIN = 100mVpp | |
G = 1 | VIN = 6VPP | |
G = 1 | VIN = 20mVPP | CL = 10pF |
G = 1 | VIN = 4VPP | CL = 10pF |
G = –1 | VIN = 4VPP | CL = 10pF |