JAJSFE9J August 2018 – February 2024 TLV9051 , TLV9052 , TLV9054
PRODUCTION DATA
The TLV905x family is specified for operation from 1.8V to 6.0V (±0.9V to ±3.0V); many specifications apply from –40°C to 125°C. The Section 6.8 section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 7V can permanently damage the device; see the Section 6.1 table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more-detailed information on bypass capacitor placement, see the Section 8.4.2 section.