JAJSFE9J August 2018 – February 2024 TLV9051 , TLV9052 , TLV9054
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 5 V | ±0.33 | ±1.6 | mV | |
VS = 5 V, TA = –40°C to +125°C | ±2 | |||||
dVOS/dT | Drift | VS = 5 V, TA = –40°C to +125°C | ±0.5 | µV/°C | ||
PSRR | Power-supply rejection ratio | VS = 1.8 V – 5.5 V, VCM = (V–) | ±13 | ±80 | µV/V | |
Channel separation, dc | At dc | 115 | dB | |||
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage | VS = 1.8 V to 5.5 V | (V–) – 0.1 | (V+) + 0.1 | V | |
CMRR | Common-mode rejection ratio | VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to +125°C |
80 | 96 | dB | |
VS = 5.5 V, VCM = –0.1 V to 5.6 V, TA = –40°C to +125°C |
62 | 79 | ||||
VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to +125°C |
88 | |||||
VS = 1.8 V, VCM = –0.1 V to 1.9 V, TA = –40°C to +125°C |
72 | |||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±2 | ±18(2) | pA | ||
TA = –40°C to +125°C | ±525(2) | pA | ||||
IOS | Input offset current | ±1 | ±15(2) | pA | ||
TA = –40°C to +125°C | ±440(2) | pA | ||||
NOISE | ||||||
En | Input voltage noise (peak-to-peak) | VS = 5 V, f = 0.1 Hz to 10 Hz | 6 | µVPP | ||
en | Input voltage noise density | VS = 5 V, f = 10 kHz | 15 | nV/√Hz | ||
VS = 5 V, f = 1 kHz | 20 | nV/√Hz | ||||
in | Input current noise density | f = 1 kHz | 18 | fA/√Hz | ||
INPUT CAPACITANCE | ||||||
CID | Differential | 2 | pF | |||
CIC | Common-mode | 4 | pF | |||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ |
106 | dB | ||
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ |
104 | 128 | ||||
VS = 1.8 V, (V–) + 0.06 V < VO < (V+) – 0.06 V, RL = 2 kΩ |
108 | |||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ |
130 | |||||
FREQUENCY RESPONSE | ||||||
GBP | Gain bandwidth product | VS = 5.5 V, G = +1 | 5 | MHz | ||
φm | Phase margin | VS = 5.5 V, G = +1 | 60 | Degrees | ||
SR | Slew rate | VS = 5.5 V, G = +1, CL = 130pF | 15 | V/µs | ||
tS | Settling time | To 0.1%, VS = 5.5 V, 2-V step , G = +1, CL = 100 pF | 0.75 | µs | ||
To 0.01%, VS = 5.5 V, 2-V step , G = +1, CL = 100 pF | 1 | |||||
tOR | Overload recovery time | VS = 5.5 V, VIN × gain > VS | 0.3 | µs | ||
THD + N | Total harmonic distortion + noise(1) | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1, f = 1 kHz | 0.0006% | |||
OUTPUT | ||||||
VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ, | 16 | mV | ||
VS = 5.5 V, RL = 2 kΩ, | 40 | |||||
ISC | Short-circuit current | VS = 5 V | ±50 | mA | ||
ZO | Open-loop output impedance | VS = 5 V, f = 5 MHz | 250 | Ω | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | VS = 5.5 V, IO = 0 mA, | 330 | 450 | µA | |
VS = 5.5 V, IO = 0 mA, TA = –40°C to +125°C | 475 | |||||
SHUTDOWN | ||||||
IQSD | Quiescent current per amplifier | VS = 1.8 to 5.5 V, all amplifiers disabled, SHDN = V- | 0.35 | 1 | µA | |
ZSHDN | Output impedance | VS = 1.8 to 5.5 V, amplifier disabled | 10 || 2 | GΩ || pF | ||
High-level voltage shutdown threshold (amplifier enabled) | VS = 1.8 to 5.5 V | (V-) + 0.9 | (V-) + 1.1 | V | ||
Low-loevel voltage shutdown threshold (amplifeir disabled) | VS = 1.8 to 5.5 V | (V-) + 0.2 | (V-) + 0.7 | V | ||
tON | Amplifier enabled time (full shutdown (3) (4) | 35 | µS | |||
tON | Amplifier enabled time (partial shutdown ) (3) (4) | 10 | µS | |||
tOFF | Amplifier diabled time (3) | 6 | µS | |||
SHDN pin input bias current (per pin) | VS = 1.8 V to 5.5 V, V+ ≥ (V+) - 0.8 V | 6.5 | nA | |||
SHDN pin input bias current (per pin) | VS = 1.8 V to 5.5 V, V+ ≤ (V-) + 0.8 V | 155 | nA |