SBOSAM4 December 2024 TLV9141 , TLV9144
PRODUCTION DATA
The TLV914x family (TLV9141, TLV9142, and TLV9144) is a family of high voltage (18V) general purpose operational amplifiers.
The TLV914x is a low-power family that has a quiescent current of 7µA/channel. These devices also offer excellent DC precision, including rail-to-rail input/output, low offset (±265µV, typical), and low offset drift (±0.2µV/°C, typical). These devices also have a gain bandwidth product of 125kHz and low 1/f flicker noise of 3.4µV peak-to-peak (0.1Hz to 10Hz). These strong AC and DC parameters make the TLV914x an extremely flexible, robust, and high-performance operational amplifier for high-voltage industrial applications.