JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The TLVM13620 is in active mode when VIN and VEN are above their relevant thresholds and no fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self-start–up when the applied input voltage exceeds the minimum start-up voltage.